COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

14276 N/A 14000 N/A 2.7170 in69.012 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
14277 N/A 14000 N/A 2.7170 in69.012 mm N/A 0.7250 in18.415 mm N/A CAD Icon (for items table)
14282 N/A 14000 N/A 2.8345 in71.996 mm N/A 0.5918 in15.032 mm N/A CAD Icon (for items table)
14283 N/A 14000 N/A 2.8380 in72.085 mm N/A 0.7250 in18.415 mm N/A CAD Icon (for items table)
14284 N/A 14000 N/A 2.8345 in71.996 mm N/A 0.7250 in18.415 mm N/A CAD Icon (for items table)
14299 N/A 14000 N/A 3.0625 in77.788 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
14525 N/A 14500 N/A 2.6875 in68.263 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
15243 N/A 15000 N/A 2.4375 in61.913 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
15244 N/A 15000 N/A 2.4409 in61.999 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
15244X N/A 15000 N/A 2.4409 in61.999 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
15245 N/A 15000 N/A 2.4409 in61.999 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
15249 N/A 15000 N/A 2.5000 in63.500 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
15250 N/A 15000 N/A 2.5000 in63.500 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
15250R N/A 15000 N/A 2.5000 in63.500 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
15250RB N/A 15000 N/A 2.5000 in63.500 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
15250X N/A 15000 N/A 2.5000 in63.500 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
153 N/A 155 N/A 2.0472 in51.999 mm N/A 0.5900 in14.986 mm N/A CAD Icon (for items table)
1530 N/A 1500 N/A 1.8025 in45.784 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
153100 N/A 153000 N/A 10.00 in254.000 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
153101 N/A 153000 N/A 10.1875 in258.763 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
153102 N/A 153000 N/A 10.25 in260.350 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
154103 N/A 154000 N/A 10.3150 in262.001 mm N/A 2.2835 in58.001 mm N/A CAD Icon (for items table)
15520 N/A 15500 N/A 2.25 in57.15 mm N/A 0.5313 in13.495 mm N/A CAD Icon (for items table)
15520RB N/A 15500 N/A 2.25 in57.15 mm N/A 0.5313 in13.495 mm N/A CAD Icon (for items table)
15522A N/A 15500 N/A 2.3437 in59.530 mm N/A 0.5938 in15.083 mm N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »