COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

14276 N/A 14000 N/A 2.7170 in N/A 0.625 in N/A CAD Icon (for items table)
14277 N/A 14000 N/A 2.7170 in N/A 0.7250 in N/A CAD Icon (for items table)
14282 N/A 14000 N/A 2.8345 in N/A 0.5918 in N/A CAD Icon (for items table)
14283 N/A 14000 N/A 2.8380 in N/A 0.7250 in N/A CAD Icon (for items table)
14284 N/A 14000 N/A 2.8345 in N/A 0.7250 in N/A CAD Icon (for items table)
14299 N/A 14000 N/A 3.0625 in N/A 0.625 in N/A CAD Icon (for items table)
14525 N/A 14500 N/A 2.6875 in N/A 0.625 in N/A CAD Icon (for items table)
15243 N/A 15000 N/A 2.4375 in N/A 0.5625 in N/A CAD Icon (for items table)
15244 N/A 15000 N/A 2.4409 in N/A 0.625 in N/A CAD Icon (for items table)
15244X N/A 15000 N/A 2.4409 in N/A 0.625 in N/A CAD Icon (for items table)
15245 N/A 15000 N/A 2.4409 in N/A 0.5625 in N/A CAD Icon (for items table)
15249 N/A 15000 N/A 2.5000 in N/A 0.625 in N/A CAD Icon (for items table)
15250 N/A 15000 N/A 2.5000 in N/A 0.625 in N/A CAD Icon (for items table)
15250R N/A 15000 N/A 2.5000 in N/A 0.5625 in N/A CAD Icon (for items table)
15250RB N/A 15000 N/A 2.5000 in N/A 0.625 in N/A CAD Icon (for items table)
15250X N/A 15000 N/A 2.5000 in N/A 0.625 in N/A CAD Icon (for items table)
153 N/A 155 N/A 2.0472 in N/A 0.5900 in N/A CAD Icon (for items table)
1530 N/A 1500 N/A 1.8025 in N/A 0.625 in N/A CAD Icon (for items table)
153100 N/A 153000 N/A 10.00 in N/A 2.25 in N/A CAD Icon (for items table)
153101 N/A 153000 N/A 10.1875 in N/A 2.25 in N/A CAD Icon (for items table)
153102 N/A 153000 N/A 10.25 in N/A 2.25 in N/A CAD Icon (for items table)
154103 N/A 154000 N/A 10.3150 in N/A 2.2835 in N/A CAD Icon (for items table)
15520 N/A 15500 N/A 2.25 in N/A 0.5313 in N/A CAD Icon (for items table)
15520RB N/A 15500 N/A 2.25 in N/A 0.5313 in N/A CAD Icon (for items table)
15522A N/A 15500 N/A 2.3437 in N/A 0.5938 in N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »