COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

KLL428310 N/A LL428300 N/A 7-1/8 in180.975 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
KLL537610 N/A LL537600 N/A 9.3125 in236.538 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
KLL639210 N/A LL639200 N/A 9.5 in241.3 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
KLL641110 N/A LL641100 N/A 10.2812 in261.142 mm N/A 0.8438 in21.433 mm N/A CAD Icon (for items table)
KLM102910C N/A LM102900C N/A 2.8910 in73.431 mm N/A 0.6200 in15.748 mm N/A CAD Icon (for items table)
KLM104911C N/A LM104900C N/A 3.2500 in82.550 mm N/A 0.6500 in16.510 mm N/A CAD Icon (for items table)
KLM11710 N/A LM11700 N/A 1.5700 in39.878 mm N/A 0.4200 in10.668 mm N/A CAD Icon (for items table)
KLM11910C N/A LM11900 N/A 1.7810 in45.237 mm N/A 0.4750 in12.065 mm N/A CAD Icon (for items table)
KLM236710 N/A LM236700 N/A 9.25 in234.95 mm N/A 1.1024 in28.001 mm N/A CAD Icon (for items table)
KLM29710C N/A LM29700C N/A 2.5625 in65.088 mm N/A 0.5500 in13.970 mm N/A CAD Icon (for items table)
KLM29710U N/A LM29700U N/A 2.5625 in65.088 mm N/A 0.5500 in13.970 mm N/A CAD Icon (for items table)
KLM29711C N/A LM29700C N/A 2.5625 in65.088 mm N/A 0.6200 in15.748 mm N/A CAD Icon (for items table)
KLM300811U N/A LM300800U N/A 2.6762 in67.975 mm N/A 0.5315 in13.500 mm N/A CAD Icon (for items table)
KLM48510 N/A LM48500 N/A 2.5625 in65.088 mm N/A 0.5500 in13.970 mm N/A CAD Icon (for items table)
KLM501310 N/A LM501300 N/A 2.8910 in73.431 mm N/A 0.5800 in14.732 mm N/A CAD Icon (for items table)
KLM501310AU N/A LM501300U N/A 2.8910 in73.431 mm N/A 0.5800 in14.732 mm N/A CAD Icon (for items table)
KLM501310C N/A LM501300C N/A 2.8910 in73.431 mm N/A 0.5800 in14.732 mm N/A CAD Icon (for items table)
KLM501310U N/A LM501300U N/A 2.8910 in73.431 mm N/A 0.5800 in14.732 mm N/A CAD Icon (for items table)
KLM501314 N/A LM501300 N/A 2.8910 in73.431 mm N/A 0.6537 in16.604 mm N/A CAD Icon (for items table)
KLM501314U N/A LM501300U N/A 2.8910 in73.431 mm N/A 0.6537 in16.604 mm N/A CAD Icon (for items table)
KLM503310 N/A LM503300 N/A 2.9518 in74.976 mm N/A 0.5512 in14 mm N/A CAD Icon (for items table)
KLM503311 N/A LM503300 N/A 2.9518 in74.976 mm N/A 0.6378 in16.200 mm N/A CAD Icon (for items table)
KLM603011C N/A LM603000C N/A 3.0625 in77.788 mm N/A 0.5937 in15.080 mm N/A CAD Icon (for items table)
KLM603012 N/A LM603000 N/A 3.0625 in77.788 mm N/A 0.6562 in16.667 mm N/A CAD Icon (for items table)
KLM603012C N/A LM603000C N/A 3.0625 in77.788 mm N/A 0.6562 in16.667 mm N/A CAD Icon (for items table)
Unit of Measure
« 51 52 53 54 55 »