COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

KLM603013-Z N/A LM603000 N/A 3.0709 in N/A 0.5906 in N/A CAD Icon (for items table)
KLM67010 N/A LM67000 N/A 2.3280 in N/A 0.4650 in N/A CAD Icon (for items table)
KLM67010C N/A LM67000 N/A 2.3280 in N/A 0.4650 in N/A CAD Icon (for items table)
KM12610 N/A M12600 N/A 1.9687 in N/A 0.5500 in N/A CAD Icon (for items table)
KM802011 N/A M802000 N/A 3.2500 in N/A 0.795 in N/A CAD Icon (for items table)
KM86610 N/A M86600 N/A 2.5312 in N/A 0.6563 in N/A CAD Icon (for items table)
KM86610C N/A M86600C N/A 2.5312 in N/A 0.6563 in N/A CAD Icon (for items table)
KM88010C N/A M88000C N/A 2.6875 in N/A 0.6875 in N/A CAD Icon (for items table)
L102810 N/A L102800 N/A 2.8750 in N/A 0.5938 in N/A CAD Icon (for items table)
L116110 N/A L116100 N/A 4.5625 in N/A 0.6563 in N/A CAD Icon (for items table)
L116112 N/A L116100 N/A 4.625 in N/A 0.6563 in N/A CAD Icon (for items table)
L117510 N/A L117500 N/A 4.9375 in N/A 0.5938 in N/A CAD Icon (for items table)
L163110 N/A L163100 N/A 17.5 in N/A 1.875 in N/A CAD Icon (for items table)
L183410 N/A L183400 N/A 35.0000 in N/A 2.8346 in N/A CAD Icon (for items table)
L21511 N/A L21500 N/A 1.3775 in N/A 0.3430 in N/A CAD Icon (for items table)
L217810 N/A L217800 N/A 4-7/8 in N/A 0.6563 in N/A CAD Icon (for items table)
L217813 N/A L217800 N/A 5 in N/A 0.75 in N/A CAD Icon (for items table)
L217813-BR N/A L217800 N/A 5 in N/A 0.75 in N/A CAD Icon (for items table)
L225810 N/A L225800 N/A 6.6875 in N/A 0.8125 in N/A CAD Icon (for items table)
L225818 N/A L225800 N/A 7-1/8 in N/A 0.8125 in N/A CAD Icon (for items table)
L259710 N/A L259700 N/A 16.3125 in N/A 1.125 in N/A CAD Icon (for items table)
L269110 N/A L269100 N/A 21.0 in N/A 1.4375 in N/A CAD Icon (for items table)
L281110 N/A L281100 N/A 32.0000 in N/A 2.875 in N/A CAD Icon (for items table)
L282010W N/A L282000 N/A 33.9370 in N/A 2.8 in N/A CAD Icon (for items table)
L282010X N/A L282000 N/A 33.9370 in N/A 2.6014 in N/A CAD Icon (for items table)
Unit of Measure
« 51 52 53 54 55 »