Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| L480210X | N/A L480200 | N/A 31.0000 in | N/A 3.2532 in |
N/A
|
| L483916 | N/A L483900 | N/A 38.0000 in | N/A 2.4375 in |
N/A
|
| L507910 | N/A L507900 | N/A 3.4375 in | N/A 0.5625 in |
N/A
|
| L507910XX | N/A L507900 | N/A 3.4375 in | N/A 0.5625 in |
N/A
|
| L507913 | N/A L507900 | N/A 3 1/2 in | N/A 0.5937 in |
N/A
|
| L521910 | N/A L521900 | N/A 5.7500 in | N/A 0.6563 in |
N/A
|
| L521914 | N/A L521900 | N/A 6 in | N/A 0.6563 in |
N/A
|
| L522110V | N/A L522100 | N/A 5.7480 in | N/A 0.6693 in |
N/A
|
| L540010 | N/A L540000 | N/A 10.00 in | N/A 0.8438 in |
N/A
|
| L555210 | N/A L555200 | N/A 14.75 in | N/A 1.375 in |
N/A
|
| L558510 | N/A L558500 | N/A 16.0000 in | N/A 1.5 in |
N/A
|
| L558510-SA | N/A L558500 | N/A 16.0000 in | N/A 1.5 in |
N/A
|
| L570610 | N/A L570600 | N/A 22.5625 in | N/A 2.25 in |
N/A
|
| L580010 | N/A L580000 | N/A 30.5000 in | N/A 2.375 in |
N/A
|
| L610510 | N/A L610500 | N/A 3.7188 in | N/A 0.5938 in |
N/A
|
| L623110 | N/A L623100 | N/A 6 in | N/A 0.6563 in |
N/A
|
| L623114 | N/A L623100 | N/A 6-1/8 in | N/A 0.8438 in |
N/A
|
| L624510 | N/A L624500 | N/A 6.3125 in | N/A 0.6563 in |
N/A
|
| L624511 | N/A L624500 | N/A 6.25 in | N/A 0.6563 in |
N/A
|
| L624514 | N/A L624500 | N/A 6-3/8 in | N/A 0.6563 in |
N/A
|
| L630310 | N/A L630300 | N/A 7.5625 in | N/A 0.748 in |
N/A
|
| L670814W | N/A L670800 | N/A 23.5000 in | N/A 2.0607 in |
N/A
|
| L670814X | N/A L670800 | N/A 23.5000 in | N/A 2.2513 in |
N/A
|
| L68110 | N/A L68100 | N/A 2.3280 in | N/A 0.4700 in |
N/A
|
| L68111 | N/A L68100 | N/A 2.3612 in | N/A 0.4700 in |
N/A
|