COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

15523 N/A 15500 N/A 2.3750 in N/A 0.625 in N/A CAD Icon (for items table)
15523RB N/A 15500 N/A 2.3750 in N/A 0.625 in N/A CAD Icon (for items table)
157430 N/A 157000 N/A 43.0000 in N/A 3 in N/A CAD Icon (for items table)
158442 N/A 158000 N/A 44.2500 in N/A 3 in N/A CAD Icon (for items table)
161850 N/A 160000 N/A 18.5000 in N/A 1.5 in N/A CAD Icon (for items table)
161900 N/A 160000 N/A 19 in N/A 1.5 in N/A CAD Icon (for items table)
161925 N/A 160000 N/A 19.2500 in N/A 1.5 in N/A CAD Icon (for items table)
1620 N/A 1600 N/A 2.6250 in N/A 0.625 in N/A CAD Icon (for items table)
16282 N/A 16000 N/A 2.8346 in N/A 0.5605 in N/A CAD Icon (for items table)
16283 N/A 16000 N/A 2.8440 in N/A 0.75 in N/A CAD Icon (for items table)
16284 N/A 16000 N/A 2.8440 in N/A 0.625 in N/A CAD Icon (for items table)
16522 N/A 16500 N/A 2.6875 in N/A 0.6875 in N/A CAD Icon (for items table)
168500 N/A 168000 N/A 50.0000 in N/A 2.625 in N/A CAD Icon (for items table)
168500V N/A 168000 N/A 50.0000 in N/A 2.625 in N/A CAD Icon (for items table)
16929 N/A 16900 N/A 2.9523 in N/A 0.5625 in N/A CAD Icon (for items table)
171400 N/A 170000 N/A 14 in N/A 1.3125 in N/A CAD Icon (for items table)
171436 N/A 170000 N/A 14.3720 in N/A 1.3125 in N/A CAD Icon (for items table)
171450 N/A 170000 N/A 14.5000 in N/A 1.3125 in N/A CAD Icon (for items table)
17244 N/A 17000 N/A 2.4409 in N/A 0.5625 in N/A CAD Icon (for items table)
17244A N/A 17000 N/A 2.4402 in N/A 0.5625 in N/A CAD Icon (for items table)
17245XA N/A 17000 N/A 2.4409 in N/A 0.6290 in N/A CAD Icon (for items table)
1729 N/A 1700 N/A 2.2400 in N/A 0.625 in N/A CAD Icon (for items table)
1729X N/A 1700 N/A 2.2400 in N/A 0.625 in N/A CAD Icon (for items table)
1730 N/A 1700 N/A 2.1250 in N/A 0.625 in N/A CAD Icon (for items table)
1738X N/A 1700 N/A 2.25 in N/A 0.6910 in N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »