Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

25522 N/A 25500 N/A 3.2700 in83.058 mm N/A 0.7525 in19.114 mm N/A CAD Icon (for items table)
25523 N/A 25500 N/A 3.2650 in82.931 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
25524 N/A 25500 N/A 3.2650 in82.931 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
25526 N/A 25500 N/A 3.3465 in85.001 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
25527 N/A 25500 N/A 3.3465 in85.001 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
25528 N/A 25500 N/A 3.6250 in92.075 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
25530RB N/A 25500 N/A 3.3125 in84.138 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
25547RB N/A 25500 N/A 3.9368 in99.995 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
25820 N/A 25800 N/A 2.8750 in73.025 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
25821 N/A 25800 N/A 2.8750 in73.025 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
2620 N/A 2600 N/A 2.4843 in63.101 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
262450 N/A 260000 N/A 24.5000 in622.300 mm N/A 2.25 in57.15 mm N/A CAD Icon (for items table)
26274 N/A 26000 N/A 2.7450 in69.723 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
26283 N/A 26000 N/A 2.8346 in71.999 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
26283-S N/A 26000 N/A 2.8346 in71.999 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
2630 N/A 2600 N/A 2.4843 in63.101 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
26300 N/A 26000 N/A 3 in76.2 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
2631 N/A 2600 N/A 2.6150 in66.421 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
26334 N/A 26000 N/A 3.3465 in85.001 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
2633X N/A 2600 N/A 2.4409 in61.999 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
26820 N/A 26800 N/A 3.1562 in80.167 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
26821 N/A 26800 N/A 3.1562 in80.167 mm N/A 0.9688 in24.608 mm N/A CAD Icon (for items table)
26822 N/A 26800 N/A 3.1250 in79.375 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
26822A N/A 26800 N/A 3.1250 in79.375 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
26823 N/A 26800 N/A 3 in76.2 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
26824 N/A 26800 N/A 3.1496 in80 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
26830 N/A 26800 N/A 3.1562 in80.167 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
26831 N/A 26800 N/A 3.4843 in88.501 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
271100 N/A 270000 N/A 11.0000 in279.400 mm N/A 2.5 in63.5 mm N/A CAD Icon (for items table)
271102-S N/A 270000 N/A 11.0236 in279.999 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
271125 N/A 270000 N/A 11.25 in285.750 mm N/A 2.3125 in58.738 mm N/A CAD Icon (for items table)
2720 N/A 2700 N/A 3 in76.2 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
2726 N/A 2700 N/A 2.8750 in73.025 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
2729 N/A 2700 N/A 3 in76.2 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
2729X N/A 2700 N/A 3 in76.2 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
2731 N/A 2700 N/A 3.1250 in79.375 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
2732 N/A 2700 N/A 3.1250 in79.375 mm N/A 0.9688 in24.608 mm N/A CAD Icon (for items table)
2733 N/A 2700 N/A 2.9630 in75.260 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
2734 N/A 2700 N/A 3.1250 in79.375 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
2735X N/A 2700 N/A 2.8750 in73.025 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
2736 N/A 2700 N/A 2-15/16 in74.613 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
275155 N/A 275000 N/A 15.5 in393.7 mm N/A 1.9687 in50.005 mm N/A CAD Icon (for items table)
275158 N/A 275000 N/A 15.8750 in403.225 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
275160 N/A 275000 N/A 16.0000 in406.400 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
27620 N/A 27600 N/A 4.9375 in125.413 mm N/A 0.7813 in19.845 mm N/A CAD Icon (for items table)
27620RB N/A 27600 N/A 4.9375 in125.413 mm N/A 0.7813 in19.845 mm N/A CAD Icon (for items table)
27621 N/A 27600 N/A 4.9375 in125.413 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
277565 N/A 277000 N/A 56.5000 in1435.100 mm N/A 3.75 in95.25 mm N/A CAD Icon (for items table)
27820 N/A 27800 N/A 3.1510 in80.035 mm N/A 0.7288 in18.512 mm N/A CAD Icon (for items table)
27821 N/A 27800 N/A 3.1510 in80.035 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »