Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| LM236710A | N/A LM236700 | N/A 9.2610 in | N/A 1.1024 in |
N/A
|
| LM241110 | N/A LM241100 | N/A 10-7/8 in | N/A 1.3438 in |
N/A
|
| LM241111 | N/A LM241100 | N/A 10-7/8 in | N/A 1.3438 in |
N/A
|
| LM245110 | N/A LM245100 | N/A 12.25 in | N/A 1.5 in |
N/A
|
| LM245810 | N/A LM245800 | N/A 12.5000 in | N/A 1.4375 in |
N/A
|
| LM247710 | N/A LM247700 | N/A 12.875 in | N/A 1.5 in |
N/A
|
| LM247714 | N/A LM247700 | N/A 12.9861 in | N/A 1.5625 in |
N/A
|
| LM254313W | N/A LM254300 | N/A 14.9960 in | N/A 1.8125 in |
N/A
|
| LM254313X | N/A LM254300 | N/A 14.9960 in | N/A 2.0963 in |
N/A
|
| LM255710 | N/A LM255700 | N/A 15.3503 in | N/A 1.7188 in |
N/A
|
| LM257113W | N/A LM257100 | N/A 16.2460 in | N/A 2.1053 in |
N/A
|
| LM257113X | N/A LM257100 | N/A 16.2460 in | N/A 2.219 in |
N/A
|
| LM258412W | N/A LM258400 | N/A 16.5 in | N/A 2.1380 in |
N/A
|
| LM258412X | N/A LM258400 | N/A 16.5 in | N/A 2.1769 in |
N/A
|
| LM258414W | N/A LM258400 | N/A 16.6250 in | N/A 2.1380 in |
N/A
|
| LM258414X | N/A LM258400 | N/A 16.6250 in | N/A 2.2332 in |
N/A
|
| LM258610 | N/A LM258600 | N/A 16.6250 in | N/A 2.125 in |
N/A
|
| LM262410 | N/A LM262400 | N/A 18.5000 in | N/A 2 in |
N/A
|
| LM263110 | N/A LM263100 | N/A 18 in | N/A 2 in |
N/A
|
| LM263112 | N/A LM263100 | N/A 18.0500 in | N/A 2 in |
N/A
|
| LM272210 | N/A LM272200 | N/A 24.2500 in | N/A 2.625 in |
N/A
|
| LM272210V | N/A LM272200 | N/A 24.2500 in | N/A 2.625 in |
N/A
|
| LM272214W | N/A LM272200 | N/A 24.2500 in | N/A 2.875 in |
N/A
|
| LM272214X | N/A LM272200 | N/A 24.2500 in | N/A 3.4050 in |
N/A
|
| LM272314 | N/A LM272300 | N/A 24.2500 in | N/A 2.6000 in |
N/A
|