COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

LM272314W N/A LM272300 N/A 24.2500 in N/A 2.6000 in N/A CAD Icon (for items table)
LM272314X N/A LM272300 N/A 24.2500 in N/A 2.7675 in N/A CAD Icon (for items table)
LM272314XA N/A LM272300 N/A 24.2500 in N/A 2.8266 in N/A CAD Icon (for items table)
LM272315 N/A LM272300 N/A 24.2500 in N/A 2.7675 in N/A CAD Icon (for items table)
LM272316 N/A LM272300 N/A 24.2500 in N/A 2.925 in N/A CAD Icon (for items table)
LM274010 N/A LM274000 N/A 27.3750 in N/A 3.1875 in N/A CAD Icon (for items table)
LM274410 N/A LM274400 N/A 26.5000 in N/A 3.375 in N/A CAD Icon (for items table)
LM274410V N/A LM274400 N/A 26.5000 in N/A 3.375 in N/A CAD Icon (for items table)
LM275310 N/A LM275300 N/A 28.0 in N/A 3.125 in N/A CAD Icon (for items table)
LM277110 N/A LM277100 N/A 29.0000 in N/A 3.6875 in N/A CAD Icon (for items table)
LM278810 N/A LM278800 N/A 30.3750 in N/A 3.8125 in N/A CAD Icon (for items table)
LM280210 N/A LM280200 N/A 32.0300 in N/A 3.6614 in N/A CAD Icon (for items table)
LM281010 N/A LM281000 N/A 33.7500 in N/A 4.3125 in N/A CAD Icon (for items table)
LM281010V N/A LM281000 N/A 33.7500 in N/A 4.3125 in N/A CAD Icon (for items table)
LM281011 N/A LM281000 N/A 33.7500 in N/A 4.3125 in N/A CAD Icon (for items table)
LM281810 N/A LM281800 N/A 35.5000 in N/A 4.375 in N/A CAD Icon (for items table)
LM282510 N/A LM282500 N/A 36.6250 in N/A 4.5625 in N/A CAD Icon (for items table)
LM282519 N/A LM282500 N/A 39.3661 in N/A 4.6875 in N/A CAD Icon (for items table)
LM282810 N/A LM282800 N/A 37.2500 in N/A 4.5625 in N/A CAD Icon (for items table)
LM282810XV N/A LM282800 N/A 37.2500 in N/A 4.5625 in N/A CAD Icon (for items table)
LM283610 N/A LM283600 N/A 39.0000 in N/A 4.8425 in N/A CAD Icon (for items table)
LM286210 N/A LM286200 N/A 44.5000 in N/A 5.4375 in N/A CAD Icon (for items table)
LM286210V N/A LM286200 N/A 44.5000 in N/A 5.4375 in N/A CAD Icon (for items table)
LM286210X N/A LM286200 N/A 44.5000 in N/A 5.4375 in N/A CAD Icon (for items table)
LM286211V N/A LM286200 N/A 44.5000 in N/A 5.4375 in N/A CAD Icon (for items table)
Unit of Measure
« 61 62 63 64 65 »