COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

LM286215 N/A LM286200 N/A 45.0000 in N/A 5.4375 in N/A CAD Icon (for items table)
LM286215E N/A LM286200 N/A 45.0000 in N/A 6.75 in N/A CAD Icon (for items table)
LM286219X N/A LM286200 N/A 45.8661 in N/A 5.5118 in N/A CAD Icon (for items table)
LM286410 N/A LM286400 N/A 46.5000 in N/A 5.25 in N/A CAD Icon (for items table)
LM286411 N/A LM286400 N/A 46.4980 in N/A 5.25 in N/A CAD Icon (for items table)
LM286710 N/A LM286700 N/A 47.7500 in N/A 6.625 in N/A CAD Icon (for items table)
LM286711 N/A LM286700 N/A 48.0265 in N/A 6.625 in N/A CAD Icon (for items table)
LM287610 N/A LM287600 N/A 50.0000 in N/A 6.6875 in N/A CAD Icon (for items table)
LM287810 N/A LM287800 N/A 52.5000 in N/A 7.8750 in N/A CAD Icon (for items table)
LM287810X N/A LM287800 N/A 52.5000 in N/A 7.8750 in N/A CAD Icon (for items table)
LM288210 N/A LM288200 N/A 51.0000 in N/A 6.1417 in N/A CAD Icon (for items table)
LM288910 N/A LM288900 N/A 62.7500 in N/A 8 in N/A CAD Icon (for items table)
LM29710 N/A LM29700 N/A 2.5625 in N/A 0.5500 in N/A CAD Icon (for items table)
LM29710X N/A LM29700 N/A 2.5625 in N/A 0.5500 in N/A CAD Icon (for items table)
LM29711 N/A LM29700 N/A 2.5625 in N/A 0.6200 in N/A CAD Icon (for items table)
LM29711C N/A LM29700 N/A 2.5625 in N/A 0.6200 in N/A CAD Icon (for items table)
LM300811 N/A LM300800 N/A 2.6762 in N/A 0.5315 in N/A CAD Icon (for items table)
LM300811P N/A LM300800 N/A 2.6762 in N/A 0.5315 in N/A CAD Icon (for items table)
LM328011 N/A LM328000 N/A 7.4375 in N/A 1.3125 in N/A CAD Icon (for items table)
LM328410 N/A LM328400 N/A 7.3750 in N/A 0.9063 in N/A CAD Icon (for items table)
LM328411 N/A LM328400 N/A 7.3750 in N/A 1.3583 in N/A CAD Icon (for items table)
LM330410 N/A LM330400 N/A 8 in N/A 1.375 in N/A CAD Icon (for items table)
LM348915W N/A LM348900 N/A 13.7460 in N/A 1.7522 in N/A CAD Icon (for items table)
LM348915X N/A LM348900 N/A 13.7460 in N/A 1.9291 in N/A CAD Icon (for items table)
LM361610 N/A LM361600 N/A 17.7500 in N/A 2.0625 in N/A CAD Icon (for items table)
Unit of Measure
« 61 62 63 64 65 »