COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

LM667714X N/A LM667700 N/A 21.5000 in N/A 2.3665 in N/A CAD Icon (for items table)
LM667814W N/A LM667800 N/A 21.5000 in N/A 2.6349 in N/A CAD Icon (for items table)
LM667814X N/A LM667800 N/A 21.5000 in N/A 2.8801 in N/A CAD Icon (for items table)
LM67010 N/A LM67000 N/A 2.3280 in N/A 0.4650 in N/A CAD Icon (for items table)
LM67010-Z N/A LM67000 N/A 2.3280 in N/A 0.4650 in N/A CAD Icon (for items table)
LM67014 N/A LM67000 N/A 2.4404 in N/A 0.4650 in N/A CAD Icon (for items table)
LM67014X N/A LM67000 N/A 2.4404 in N/A 0.4650 in N/A CAD Icon (for items table)
LM67019 N/A LM67000 N/A 2.6487 in N/A 0.6400 in N/A CAD Icon (for items table)
LM671610 N/A LM671600 N/A 24.5000 in N/A 3.125 in N/A CAD Icon (for items table)
LM682315 N/A LM682300 N/A 36.0000 in N/A 4.375 in N/A CAD Icon (for items table)
LM716411 N/A LM716400 N/A 5.1171 in N/A 0.8125 in N/A CAD Icon (for items table)
LM716412 N/A LM716400 N/A 5.1250 in N/A 0.8125 in N/A CAD Icon (for items table)
LM718910 N/A LM718900 N/A 5.625 in N/A 0.8661 in N/A CAD Icon (for items table)
LM720610 N/A LM720600 N/A 5.7500 in N/A 0.75 in N/A CAD Icon (for items table)
LM720611 N/A LM720600 N/A 5.7077 in N/A 0.75 in N/A CAD Icon (for items table)
LM722910 N/A LM722900 N/A 6-3/8 in N/A 0.8125 in N/A CAD Icon (for items table)
LM72810 N/A LM72800 N/A 1.8504 in N/A 0.4724 in N/A CAD Icon (for items table)
LM739710 N/A LM739700 N/A 10.1250 in N/A 1.1875 in N/A CAD Icon (for items table)
LM739710-SA N/A LM739700 N/A 10.1250 in N/A 1.1875 in N/A CAD Icon (for items table)
LM739719 N/A LM739700 N/A 10.5 in N/A 1.1875 in N/A CAD Icon (for items table)
LM742710 N/A LM742700 N/A 11.25 in N/A 1.375 in N/A CAD Icon (for items table)
LM742710-SA N/A LM742700 N/A 11.25 in N/A 1.375 in N/A CAD Icon (for items table)
LM742710W N/A LM742700 N/A 11.25 in N/A 1.375 in N/A CAD Icon (for items table)
LM742710WSA N/A LM742700 N/A 11.25 in N/A 1.375 in N/A CAD Icon (for items table)
LM742714 N/A LM742700 N/A 11.3750 in N/A 1.375 in N/A CAD Icon (for items table)
Unit of Measure
« 66 67 68 69 70 »