Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| LM78310C | N/A LM78300 | N/A 2.4399 in | N/A 0.5906 in |
N/A
|
| LM806310 | N/A LM806300 | N/A 3 1/2 in | N/A 0.5781 in |
N/A
|
| LM806610 | N/A LM806600 | N/A 3 1/2 in | N/A 0.5312 in |
N/A
|
| LM814810 | N/A LM814800 | N/A 4.625 in | N/A 0.75 in |
N/A
|
| LM814814 | N/A LM814800 | N/A 4 3/4 in | N/A 1.0313 in |
N/A
|
| LM844010 | N/A LM844000 | N/A 11.625 in | N/A 1.375 in |
N/A
|
| LM869410 | N/A LM869400 | N/A 22.5000 in | N/A 2.0625 in |
N/A
|
| LM881214 | N/A LM881200 | N/A 37.0000 in | N/A 4.6875 in |
N/A
|
| LM921810 | N/A LM921800 | N/A 7 in | N/A 0.75 in |
N/A
|
| LM961510 | N/A LM961500 | N/A 17.9960 in | N/A 1.8125 in |
N/A
|
| LM961511 | N/A LM961500 | N/A 17.9960 in | N/A 1.875 in |
N/A
|
| LM961511V | N/A LM961500 | N/A 17.9960 in | N/A 1.875 in |
N/A
|
| LM974511 | N/A LM974500 | N/A 28.8750 in | N/A 2.6875 in |
N/A
|
| LM975311 | N/A LM975300 | N/A 28.8750 in | N/A 2.7355 in |
N/A
|
| LM975311X | N/A LM975300 | N/A 28.8750 in | N/A 2.7355 in |
N/A
|
| LM975312 | N/A LM975300 | N/A 28.8750 in | N/A 2.7505 in |
N/A
|
| LM982415 | N/A LM982400 | N/A 37.0000 in | N/A 3.2345 in |
N/A
|
| M111012 | N/A M111000 | N/A 4.25 in | N/A 0.8000 in |
N/A
|
| M12610 | N/A M12600 | N/A 1.9687 in | N/A 0.5500 in |
N/A
|
| M144414W | N/A M144400 | N/A 12.3750 in | N/A 1.8810 in |
N/A
|
| M144414X | N/A M144400 | N/A 12.3750 in | N/A 2.0547 in |
N/A
|
| M149514W | N/A M149500 | N/A 14.125 in | N/A 2.1552 in |
N/A
|
| M149514X | N/A M149500 | N/A 14.125 in | N/A 2.2707 in |
N/A
|
| M201011 | N/A M201000 | N/A 2.8750 in | N/A 0.8400 in |
N/A
|
| M224710 | N/A M224700 | N/A 6.8750 in | N/A 1.0938 in |
N/A
|