COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

17520 N/A 17500 N/A 1.6875 in N/A 0.5313 in N/A CAD Icon (for items table)
175350 N/A 175000 N/A 35.0000 in N/A 2 in N/A CAD Icon (for items table)
17830 N/A 17800 N/A 3.1250 in N/A 0.625 in N/A CAD Icon (for items table)
17831 N/A 17800 N/A 3.1490 in N/A 0.5937 in N/A CAD Icon (for items table)
182350 N/A 180000 N/A 23.5000 in N/A 2.375 in N/A CAD Icon (for items table)
18335E N/A 18000 N/A 3.3465 in N/A 0.7087 in N/A CAD Icon (for items table)
18335X N/A 18000 N/A 3.3465 in N/A 0.4921 in N/A CAD Icon (for items table)
18337 N/A 18000 N/A 3.3750 in N/A 0.5 in N/A CAD Icon (for items table)
18352 N/A 18000 N/A 3 1/2 in N/A 0.75 in N/A CAD Icon (for items table)
18520 N/A 18500 N/A 2.8750 in N/A 0.5 in N/A CAD Icon (for items table)
18620 N/A 18600 N/A 3.1250 in N/A 0.5313 in N/A CAD Icon (for items table)
18720 N/A 18700 N/A 3.3465 in N/A 0.5313 in N/A CAD Icon (for items table)
18721 N/A 18700 N/A 3.2800 in N/A 0.5313 in N/A CAD Icon (for items table)
18723 N/A 18700 N/A 3 1/2 in N/A 0.6563 in N/A CAD Icon (for items table)
18724 N/A 18700 N/A 3 1/2 in N/A 0.5313 in N/A CAD Icon (for items table)
1920 N/A 1900 N/A 2.2400 in N/A 0.625 in N/A CAD Icon (for items table)
1922 N/A 1900 N/A 2.25 in N/A 0.625 in N/A CAD Icon (for items table)
192200 N/A 192000 N/A 20.0000 in N/A 1.5 in N/A CAD Icon (for items table)
19262 N/A 19000 N/A 2.6250 in N/A 0.4688 in N/A CAD Icon (for items table)
19267X N/A 19000 N/A 2.6772 in N/A 0.4724 in N/A CAD Icon (for items table)
19268 N/A 19000 N/A 2.6875 in N/A 0.4688 in N/A CAD Icon (for items table)
19268X N/A 19000 N/A 2.6880 in N/A 0.6312 in N/A CAD Icon (for items table)
19269 N/A 19000 N/A 2.6875 in N/A 0.6311 in N/A CAD Icon (for items table)
19281 N/A 19000 N/A 2.8125 in N/A 0.4688 in N/A CAD Icon (for items table)
19282 N/A 19000 N/A 2.8125 in N/A 0.625 in N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »