COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

M224711 N/A M224700 N/A 6.7812 in172.242 mm N/A 1.0938 in27.783 mm N/A CAD Icon (for items table)
M224712 N/A M224700 N/A 6.8750 in174.625 mm N/A 1.0938 in27.783 mm N/A CAD Icon (for items table)
M224713 N/A M224700 N/A 6.7812 in172.242 mm N/A 1.0938 in27.783 mm N/A CAD Icon (for items table)
M224713A N/A M224700 N/A 6.7812 in172.242 mm N/A 1.0938 in27.783 mm N/A CAD Icon (for items table)
M229310 N/A M229300 N/A 8 in203.2 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
M231610 N/A M231600 N/A 8.75 in222.250 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
M231610V N/A M231600 N/A 8.75 in222.250 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
M235113 N/A M235100 N/A 10.00 in254.000 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
M236712 N/A M236700 N/A 10.2560 in260.502 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
M236810 N/A M236800 N/A 10.25 in260.350 mm N/A 1.6250 in41.275 mm N/A CAD Icon (for items table)
M236810V N/A M236800 N/A 10.25 in260.350 mm N/A 1.6250 in41.275 mm N/A CAD Icon (for items table)
M236817 N/A M236800 N/A 10.2343 in259.951 mm N/A 1.6250 in41.275 mm N/A CAD Icon (for items table)
M238810 N/A M238800 N/A 10.6250 in269.875 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
M239410 N/A M239400 N/A 11.0000 in279.400 mm N/A 1.6250 in41.275 mm N/A CAD Icon (for items table)
M239410-SA N/A M239400 N/A 11.0000 in279.400 mm N/A 1.6250 in41.275 mm N/A CAD Icon (for items table)
M239410W N/A M239400 N/A 11.0000 in279.400 mm N/A 1.6250 in41.275 mm N/A CAD Icon (for items table)
M240611 N/A M240600 N/A 11.1875 in284.163 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
M240611V N/A M240600 N/A 11.1875 in284.163 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
M241510 N/A M241500 N/A 11.5000 in292.100 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
M241510V N/A M241500 N/A 11.5000 in292.100 mm N/A 1.8125 in46.038 mm N/A CAD Icon (for items table)
M244210 N/A M244200 N/A 12.3750 in314.325 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
M244210XX N/A M244200 N/A 12.3750 in314.325 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
M244610 N/A M244600 N/A 13.2500 in336.550 mm N/A 1.875 in47.625 mm N/A CAD Icon (for items table)
M246910 N/A M246900 N/A 13.2500 in336.550 mm N/A 2 in50.8 mm N/A CAD Icon (for items table)
M249710 N/A M249700 N/A 14.125 in358.775 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table)
Unit of Measure
« 66 67 68 69 70 »