COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

M224711 N/A M224700 N/A 6.7812 in N/A 1.0938 in N/A CAD Icon (for items table)
M224712 N/A M224700 N/A 6.8750 in N/A 1.0938 in N/A CAD Icon (for items table)
M224713 N/A M224700 N/A 6.7812 in N/A 1.0938 in N/A CAD Icon (for items table)
M224713A N/A M224700 N/A 6.7812 in N/A 1.0938 in N/A CAD Icon (for items table)
M229310 N/A M229300 N/A 8 in N/A 1.5 in N/A CAD Icon (for items table)
M231610 N/A M231600 N/A 8.75 in N/A 1.375 in N/A CAD Icon (for items table)
M231610V N/A M231600 N/A 8.75 in N/A 1.375 in N/A CAD Icon (for items table)
M235113 N/A M235100 N/A 10.00 in N/A 1.3125 in N/A CAD Icon (for items table)
M236712 N/A M236700 N/A 10.2560 in N/A 1.3125 in N/A CAD Icon (for items table)
M236810 N/A M236800 N/A 10.25 in N/A 1.6250 in N/A CAD Icon (for items table)
M236810V N/A M236800 N/A 10.25 in N/A 1.6250 in N/A CAD Icon (for items table)
M236817 N/A M236800 N/A 10.2343 in N/A 1.6250 in N/A CAD Icon (for items table)
M238810 N/A M238800 N/A 10.6250 in N/A 1.6875 in N/A CAD Icon (for items table)
M239410 N/A M239400 N/A 11.0000 in N/A 1.6250 in N/A CAD Icon (for items table)
M239410-SA N/A M239400 N/A 11.0000 in N/A 1.6250 in N/A CAD Icon (for items table)
M239410W N/A M239400 N/A 11.0000 in N/A 1.6250 in N/A CAD Icon (for items table)
M240611 N/A M240600 N/A 11.1875 in N/A 1.8125 in N/A CAD Icon (for items table)
M240611V N/A M240600 N/A 11.1875 in N/A 1.8125 in N/A CAD Icon (for items table)
M241510 N/A M241500 N/A 11.5000 in N/A 1.8125 in N/A CAD Icon (for items table)
M241510V N/A M241500 N/A 11.5000 in N/A 1.8125 in N/A CAD Icon (for items table)
M244210 N/A M244200 N/A 12.3750 in N/A 1.9375 in N/A CAD Icon (for items table)
M244210XX N/A M244200 N/A 12.3750 in N/A 1.9375 in N/A CAD Icon (for items table)
M244610 N/A M244600 N/A 13.2500 in N/A 1.875 in N/A CAD Icon (for items table)
M246910 N/A M246900 N/A 13.2500 in N/A 2 in N/A CAD Icon (for items table)
M249710 N/A M249700 N/A 14.125 in N/A 2.125 in N/A CAD Icon (for items table)
Unit of Measure
« 66 67 68 69 70 »