Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| M333510 | N/A M333500 | N/A 9.1250 in231.775 mm | N/A 1.375 in34.925 mm |
N/A
|
| M336912 | N/A M336900 | N/A 10.4375 in265.113 mm | N/A 1.5313 in38.895 mm |
N/A
|
| M348410 | N/A M348400 | N/A 13.6250 in346.075 mm | N/A 2 in50.8 mm |
N/A
|
| M349510 | N/A M349500 | N/A 13.5 in342.9 mm | N/A 1.75 in44.45 mm |
N/A
|
| M349510-SA | N/A M349500 | N/A 13.5 in342.9 mm | N/A 1.75 in44.45 mm |
N/A
|
| M349510W | N/A M349500 | N/A 13.5 in342.9 mm | N/A 1.75 in44.45 mm |
N/A
|
| M349511 | N/A M349500 | N/A 13.5 in342.9 mm | N/A 1.75 in44.45 mm |
N/A
|
| M349512XX | N/A M349500 | N/A 13.5 in342.9 mm | N/A 1.75 in44.45 mm |
N/A
|
| M383210 | N/A M383200 | N/A 40.0000 in1016 mm | N/A 5.625 in142.875 mm |
N/A
|
| M38510 | N/A M38500 | N/A 2.6250 in66.675 mm | N/A 0.6563 in16.670 mm |
N/A
|
| M38511 | N/A M38500 | N/A 2.5979 in65.987 mm | N/A 0.6563 in16.670 mm |
N/A
|
| M38512 | N/A M38500 | N/A 2.6150 in66.421 mm | N/A 0.6563 in16.670 mm |
N/A
|
| M38514 | N/A M38500 | N/A 2.6875 in68.263 mm | N/A 0.6563 in16.670 mm |
N/A
|
| M432111 | N/A M432100 | N/A 8.8125 in223.838 mm | N/A 1.4375 in36.513 mm |
N/A
|
| M514512 | N/A M514500 | N/A 4-7/8 in123.825 mm | N/A 1.031 in26.187 mm |
N/A
|
| M533310 | N/A M533300 | N/A 9.1329 in231.976 mm | N/A 1.4173 in35.999 mm |
N/A
|
| M53611 | N/A M53600 | N/A 2.25 in57.15 mm | N/A 0.6563 in16.670 mm |
N/A
|
| M552810 | N/A M552800 | N/A 15.4370 in392.100 mm | N/A 1.875 in47.625 mm |
N/A
|
| M554914 | N/A M554900 | N/A 15.5 in393.7 mm | N/A 2.1584 in54.823 mm |
N/A
|
| M554914W | N/A M554900 | N/A 15.5 in393.7 mm | N/A 2.1584 in54.823 mm |
N/A
|
| M554914WV | N/A M554900 | N/A 15.5 in393.7 mm | N/A 2.1584 in54.823 mm |
N/A
|
| M554914X | N/A M554900 | N/A 15.5 in393.7 mm | N/A 2.3229 in59.002 mm |
N/A
|
| M554914XV | N/A M554900 | N/A 15.5 in393.7 mm | N/A 2.3229 in59.002 mm |
N/A
|
| M652911 | N/A M652900 | N/A 15.5 in393.7 mm | N/A 2 in50.8 mm |
N/A
|
| M667910 | N/A M667900 | N/A 21.5000 in546.1 mm | N/A 2.625 in66.675 mm |
N/A
|