COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 71 72 73 74 75 

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

48620 N/A 48600 N/A 7.875 in200.025 mm N/A 1.3437 in34.13 mm N/A CAD Icon (for items table)
39521P N/A N/A 4-7/16 in112.712 mm N/A 0.8268 in21.001 mm N/A CAD Icon (for items table)
Unit of Measure
« 71 72 73 74 75