COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

224199 N/A 224000 N/A 20.0000 in N/A 3.5938 in N/A CAD Icon (for items table)
224200 N/A 224000 N/A 20.0000 in N/A 2.9375 in N/A CAD Icon (for items table)
224204 N/A 224000 N/A 20.5000 in N/A 3 in N/A CAD Icon (for items table)
22720 N/A 22700 N/A 3.2500 in N/A 0.8125 in N/A CAD Icon (for items table)
22721 N/A 22700 N/A 3.2500 in N/A 0.8125 in N/A CAD Icon (for items table)
231975 N/A 230000 N/A 19.7500 in N/A 2 in N/A CAD Icon (for items table)
2320 N/A 2300 N/A 2.2400 in N/A 0.8125 in N/A CAD Icon (for items table)
232025 N/A 230000 N/A 20.2500 in N/A 2 in N/A CAD Icon (for items table)
23250X N/A 23000 N/A 2.5000 in N/A 0.5780 in N/A CAD Icon (for items table)
23255X N/A 23000 N/A 2.5591 in N/A 0.625 in N/A CAD Icon (for items table)
23256 N/A 23000 N/A 2.5625 in N/A 0.625 in N/A CAD Icon (for items table)
233 N/A 235 N/A 2.4409 in N/A 0.5131 in N/A CAD Icon (for items table)
2330 N/A 2300 N/A 2.2400 in N/A 0.8125 in N/A CAD Icon (for items table)
23420 N/A 23400 N/A 2.6875 in N/A 0.875 in N/A CAD Icon (for items table)
234215 N/A 234000 N/A 21.5000 in N/A 2.1875 in N/A CAD Icon (for items table)
234215W N/A 234000 N/A 21.5000 in N/A 2.1875 in N/A CAD Icon (for items table)
234215X N/A 234000 N/A 21.5000 in N/A 2.1875 in N/A CAD Icon (for items table)
234220 N/A 234000 N/A 22.0000 in N/A 1.75 in N/A CAD Icon (for items table)
23620 N/A 23600 N/A 2.8750 in N/A 0.875 in N/A CAD Icon (for items table)
23621 N/A 23600 N/A 2.8750 in N/A 0.875 in N/A CAD Icon (for items table)
23720 N/A 23700 N/A 2.8750 in N/A 0.875 in N/A CAD Icon (for items table)
239225 N/A 239000 N/A 22.5000 in N/A 2.125 in N/A CAD Icon (for items table)
239225A N/A 239000 N/A 22.5000 in N/A 2.25 in N/A CAD Icon (for items table)
239227 N/A 239000 N/A 22.5000 in N/A 2.1875 in N/A CAD Icon (for items table)
242 N/A 245 N/A 2.4409 in N/A 0.63 in N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »