Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

34479 N/A 34000 N/A 4.7812 in121.442 mm N/A 0.8600 in21.844 mm N/A CAD Icon (for items table)
34492 N/A 34000 N/A 4.9250 in125.095 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
34492A N/A 34000 N/A 4.9233 in125.052 mm N/A 0.6457 in16.401 mm N/A CAD Icon (for items table)
34500 N/A 34000 N/A 5 in127 mm N/A 0.7812 in19.842 mm N/A CAD Icon (for items table)
351687 N/A 350000 N/A 16.8750 in428.625 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
351687V N/A 350000 N/A 16.8750 in428.625 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
352 N/A 355 N/A 3.5480 in90.119 mm N/A 0.8586 in21.808 mm N/A CAD Icon (for items table)
3520 N/A 3500 N/A 3.3125 in84.138 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3520V N/A 3500 N/A 3.3125 in84.138 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3521 N/A 3500 N/A 3.3970 in86.284 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3525 N/A 3500 N/A 3.4375 in87.313 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3526 N/A 3500 N/A 3.4375 in87.313 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
352A N/A 355 N/A 3.4990 in88.875 mm N/A 0.8586 in21.808 mm N/A CAD Icon (for items table)
352X N/A 355 N/A 3.5433 in90 mm N/A 0.8586 in21.808 mm N/A CAD Icon (for items table)
353 N/A 355 N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A CAD Icon (for items table)
3530 N/A 3500 N/A 3.3125 in84.138 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
35326 N/A 35000 N/A 3.2650 in82.931 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
354 N/A 355 N/A 3.3465 in85.001 mm N/A 0.748 in18.999 mm N/A CAD Icon (for items table)
354A N/A 355 N/A 3.3465 in85.001 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
354X N/A 355 N/A 3.3465 in85.001 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table)
362 N/A 365 N/A 3.5433 in90 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
3620 N/A 3600 N/A 2.4375 in61.913 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
362A N/A 365 N/A 3 1/2 in88.900 mm N/A 0.6501 in16.513 mm N/A CAD Icon (for items table)
362AC N/A 365 N/A 3.7402 in95.001 mm N/A 0.6501 in16.513 mm N/A CAD Icon (for items table)
362AX N/A 365 N/A 3 1/2 in88.900 mm N/A 0.7751 in19.688 mm N/A CAD Icon (for items table)
362X N/A 365 N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A CAD Icon (for items table)
363 N/A 365 N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A CAD Icon (for items table)
36300 N/A 36000 N/A 3 in76.2 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
363X N/A 365 N/A 3 1/2 in88.900 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
36620 N/A 36600 N/A 7-5/8 in193.675 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
36620P N/A 36600 N/A 7-5/8 in193.675 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
36626 N/A 36600 N/A 8 in203.2 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
36920 N/A 36900 N/A 8.9375 in227.013 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
372 N/A 375 N/A 3.937 in100 mm N/A 0.8592 in21.824 mm N/A CAD Icon (for items table)
3720 N/A 3700 N/A 3.6718 in93.264 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3720V N/A 3700 N/A 3.6718 in93.264 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3726 N/A 3700 N/A 3.7500 in95.250 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3727 N/A 3700 N/A 3.6875 in93.663 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
372A N/A 375 N/A 3.8125 in96.838 mm N/A 0.75 in19.05 mm N/A CAD Icon (for items table)
373 N/A 375 N/A 3.937 in100 mm N/A 0.9842 in24.999 mm N/A CAD Icon (for items table)
3730 N/A 3700 N/A 3.6718 in93.264 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3731 N/A 3700 N/A 3.9362 in99.979 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3732 N/A 3700 N/A 3.8750 in98.425 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3733 N/A 3700 N/A 3.9385 in100.038 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
3735 N/A 3700 N/A 3.9386 in100.040 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
374 N/A 375 N/A 3.6718 in93.264 mm N/A 0.5938 in15.083 mm N/A CAD Icon (for items table)
37624 N/A 37000 N/A 6.25 in158.750 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
37625 N/A 37000 N/A 6.25 in158.750 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
37625RB N/A 37000 N/A 6.25 in158.750 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
380190 N/A 380000 N/A 19 in482.6 mm N/A 2.875 in73.025 mm N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »