Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 00150 | N/A 00000 | N/A 1.5 in38.1 mm | N/A 0.4375 in11.113 mm |
N/A
|
| 00152 | N/A 00000 | N/A 1.5 in38.1 mm | N/A 0.5337 in13.556 mm |
N/A
|
| 00152X | N/A 00000 | N/A 1.4375 in36.513 mm | N/A 0.4375 in11.113 mm |
N/A
|
| 00162X | N/A 00000 | N/A 1.6260 in41.300 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 02419 | N/A 02400 | N/A 2.6373 in66.987 mm | N/A 0.6299 in15.999 mm |
N/A
|
| 02420 | N/A 02400 | N/A 2.6875 in68.263 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 02420A | N/A 02400 | N/A 2.6875 in68.263 mm | N/A 0.6393 in16.238 mm |
N/A
|
| 02421 | N/A 02400 | N/A 2.6875 in68.263 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 02820 | N/A 02800 | N/A 2.8750 in73.025 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 02830 | N/A 02800 | N/A 2.8750 in73.025 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 02831 | N/A 02800 | N/A 3.1875 in80.963 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 03157X | N/A 03000 | N/A 1.5748 in40 mm | N/A 0.4375 in11.113 mm |
N/A
|
| 03162 | N/A 03000 | N/A 1.6250 in41.275 mm | N/A 0.4375 in11.113 mm |
N/A
|
| 05175 | N/A 05000 | N/A 1.7500 in44.450 mm | N/A 0.4500 in11.430 mm |
N/A
|
| 05185 | N/A 05000 | N/A 1.8504 in47 mm | N/A 0.4375 in11.113 mm |
N/A
|
| 05185A | N/A 05000 | N/A 1.8497 in46.982 mm | N/A 0.4375 in11.113 mm |
N/A
|
| 05185-S | N/A 05000 | N/A 1.8504 in47 mm | N/A 0.4375 in11.113 mm |
N/A
|
| 05186 | N/A 05000 | N/A 1.850 in46.990 mm | N/A 0.4724 in11.999 mm |
N/A
|
| 07196 | N/A 07000 | N/A 1.9687 in50.005 mm | N/A 0.3750 in9.525 mm |
N/A
|
| 07204 | N/A 07000 | N/A 2.047 in51.994 mm | N/A 0.5 in12.700 mm |
N/A
|
| 07205 | N/A 07000 | N/A 2.0472 in51.999 mm | N/A 0.5 in12.700 mm |
N/A
|
| 07205X | N/A 07000 | N/A 2.0467 in51.986 mm | N/A 0.5118 in13 mm |
N/A
|
| 07210X | N/A 07000 | N/A 2 in50.8 mm | N/A 0.5 in12.700 mm |
N/A
|
| 08231 | N/A 08000 | N/A 2.3125 in58.738 mm | N/A 0.4219 in10.716 mm |
N/A
|
| 08237 | N/A 08000 | N/A 2.3145 in58.788 mm | N/A 0.4219 in10.716 mm |
N/A
|
| 09194 | N/A 09000 | N/A 1.9380 in49.225 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 09194-S | N/A 09000 | N/A 2.0820 in52.883 mm | N/A 0.5781 in14.684 mm |
N/A
|
| 09195 | N/A 09000 | N/A 1.9380 in49.225 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 09196 | N/A 09000 | N/A 1.9380 in49.225 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 09199 | N/A 09000 | N/A 1.9380 in49.225 mm | N/A 1.0724 in27.239 mm |
N/A
|
| 09201 | N/A 09000 | N/A 2 in50.8 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 09207 | N/A 09000 | N/A 2.0795 in52.819 mm | N/A 0.5580 in14.173 mm |
N/A
|
| 101575 | N/A 100000 | N/A 15.7500 in400.050 mm | N/A 1.375 in34.925 mm |
N/A
|
| 101600 | N/A 100000 | N/A 16.0000 in406.400 mm | N/A 1.375 in34.925 mm |
N/A
|
| 107105 | N/A 107000 | N/A 10.5625 in268.288 mm | N/A 2.25 in57.15 mm |
N/A
|
| 107105V | N/A 107000 | N/A 10.5625 in268.288 mm | N/A 2.25 in57.15 mm |
N/A
|
| 107107 | N/A 107000 | N/A 10.6220 in269.799 mm | N/A 2.25 in57.15 mm |
N/A
|
| 108142 | N/A 108000 | N/A 14.2500 in361.950 mm | N/A 3 in76.2 mm |
N/A
|
| 111700 | N/A 110000 | N/A 17 in431.8 mm | N/A 2.125 in53.975 mm |
N/A
|
| 1120NI | N/A 1100 | N/A 1.7500 in44.450 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 1130 | N/A 1100 | N/A 1.7500 in44.450 mm | N/A 0.625 in15.875 mm |
N/A
|
| 11300 | N/A 11000 | N/A 3 in76.2 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 1130NI | N/A 1100 | N/A 1.7500 in44.450 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 11315 | N/A 11000 | N/A 3.1496 in80 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 11315-S | N/A 11000 | N/A 3.1496 in80 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 113170 | N/A 113000 | N/A 17 in431.8 mm | N/A 1.9375 in49.213 mm |
N/A
|
| 113181 | N/A 113000 | N/A 18.1060 in459.892 mm | N/A 1.9375 in49.213 mm |
N/A
|
| 114160 | N/A 114000 | N/A 16.0000 in406.400 mm | N/A 2.25 in57.15 mm |
N/A
|
| 11520 | N/A 11500 | N/A 1.6875 in42.863 mm | N/A 0.3750 in9.525 mm |
N/A
|
| 116097 | N/A 116000 | N/A 9 3/4 in247.650 mm | N/A 1.875 in47.625 mm |
N/A
|