COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

00150 N/A 00000 N/A 1.5 in N/A 0.4375 in N/A CAD Icon (for items table)
00152 N/A 00000 N/A 1.5 in N/A 0.5337 in N/A CAD Icon (for items table)
00152X N/A 00000 N/A 1.4375 in N/A 0.4375 in N/A CAD Icon (for items table)
00162X N/A 00000 N/A 1.6260 in N/A 0.5625 in N/A CAD Icon (for items table)
02419 N/A 02400 N/A 2.6373 in N/A 0.6299 in N/A CAD Icon (for items table)
02420 N/A 02400 N/A 2.6875 in N/A 0.6875 in N/A CAD Icon (for items table)
02420A N/A 02400 N/A 2.6875 in N/A 0.6393 in N/A CAD Icon (for items table)
02421 N/A 02400 N/A 2.6875 in N/A 0.6875 in N/A CAD Icon (for items table)
02820 N/A 02800 N/A 2.8750 in N/A 0.6875 in N/A CAD Icon (for items table)
02830 N/A 02800 N/A 2.8750 in N/A 0.6875 in N/A CAD Icon (for items table)
02831 N/A 02800 N/A 3.1875 in N/A 0.6875 in N/A CAD Icon (for items table)
03157X N/A 03000 N/A 1.5748 in N/A 0.4375 in N/A CAD Icon (for items table)
03162 N/A 03000 N/A 1.6250 in N/A 0.4375 in N/A CAD Icon (for items table)
05175 N/A 05000 N/A 1.7500 in N/A 0.4500 in N/A CAD Icon (for items table)
05185 N/A 05000 N/A 1.8504 in N/A 0.4375 in N/A CAD Icon (for items table)
05185A N/A 05000 N/A 1.8497 in N/A 0.4375 in N/A CAD Icon (for items table)
05185-S N/A 05000 N/A 1.8504 in N/A 0.4375 in N/A CAD Icon (for items table)
05186 N/A 05000 N/A 1.850 in N/A 0.4724 in N/A CAD Icon (for items table)
07196 N/A 07000 N/A 1.9687 in N/A 0.3750 in N/A CAD Icon (for items table)
07204 N/A 07000 N/A 2.047 in N/A 0.5 in N/A CAD Icon (for items table)
07205 N/A 07000 N/A 2.0472 in N/A 0.5 in N/A CAD Icon (for items table)
07205X N/A 07000 N/A 2.0467 in N/A 0.5118 in N/A CAD Icon (for items table)
07210X N/A 07000 N/A 2 in N/A 0.5 in N/A CAD Icon (for items table)
08231 N/A 08000 N/A 2.3125 in N/A 0.4219 in N/A CAD Icon (for items table)
08237 N/A 08000 N/A 2.3145 in N/A 0.4219 in N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »