Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Y30302 N/A 30302 N/A 42 mm1.6535 in N/A 11 mm0.4331 in N/A CAD
Y30203 N/A 30203 N/A 40 mm1.5748 in N/A 11 mm0.4331 in N/A CAD
Y30303 N/A 30303 N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A CAD
Y30204M N/A 30204M N/A 47 mm1.8504 in N/A 12 mm0.4724 in N/A CAD
Y30304 N/A 30304 N/A 52 mm2.0472 in N/A 13 mm0.5118 in N/A CAD
Y32004X N/A 32004X N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A CAD
Y32204 N/A 32204 N/A 47 mm1.8504 in N/A 15 mm0.5906 in N/A CAD
Y32304M N/A 32304M N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A CAD
YAA32004X N/A 32004X N/A 42 mm1.6535 in N/A 12 mm0.4724 in N/A CAD
JHM33410 N/A HM33400 N/A 55 mm2.1654 in N/A 21 mm0.8268 in N/A CAD
JL44615 N/A L44600 N/A 52 mm2.0472 in N/A 10.668 mm0.4200 in N/A CAD
JLM67020P N/A LM67000 N/A 58.513 mm2.3037 in N/A 11.561 mm0.4552 in N/A CAD
Y30205M N/A 30205M N/A 52 mm2.0472 in N/A 13 mm0.5118 in N/A CAD
Y30305M N/A 30305M N/A 62 mm2.4409 in N/A 15 mm0.5906 in N/A CAD
Y32005X N/A 32005X N/A 47 mm1.8504 in N/A 11.500 mm0.4528 in N/A CAD
Y32205 N/A 32205 N/A 52 mm2.0472 in N/A 16 mm0.6299 in N/A CAD
Y32205-B N/A 32205-B N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A CAD
Y32205M N/A 32205M N/A 52 mm2.0472 in N/A 16 mm0.6299 in N/A CAD
Y32305 N/A 32305 N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A CAD
Y33205 N/A 33205 N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A CAD
YAA32005X N/A 32005X N/A 47 mm1.8504 in N/A 11.500 mm0.4528 in N/A CAD
YAA32205-B N/A 32205-B N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A CAD
Y30206CM N/A 30206C N/A 62 mm2.4409 in N/A 14 mm0.5512 in N/A CAD
JHM88513 N/A HM88500 N/A 72 mm2.8346 in N/A 23.020 mm0.9063 in N/A CAD
Y30306M N/A 30306M N/A 72 mm2.8346 in N/A 16 mm0.6299 in N/A CAD
Unit of Measure
1 2 3 4 5 »