Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Y33111 N/A 33111 N/A 95 mm3.7402 in N/A 23 mm0.9055 in N/A CAD
JF6010 N/A JF6000 N/A 115 mm4.5276 in N/A 33 mm1.2992 in N/A CAD
JLM508710 N/A LM508700 N/A 95 mm3.7402 in N/A 19 mm0.7480 in N/A CAD
JN6010 N/A JN6000 N/A 125 mm4.9213 in N/A 40 mm1.5748 in N/A CAD
JP6010 N/A JP6000 N/A 100 mm3.937 in N/A 15.500 mm0.6102 in N/A CAD
JW6010 N/A JW6000 N/A 125 mm4.9213 in N/A 26 mm1.0236 in N/A CAD
JW6010-SA N/A JW6000 N/A 125 mm4.9213 in N/A 26 mm1.0236 in N/A CAD
Y30212 N/A 30212 N/A 110 mm4.3307 in N/A 19 mm0.7480 in N/A CAD
Y30212CM N/A 30212C N/A 110 mm4.3307 in N/A 19 mm0.7480 in N/A CAD
Y30212M N/A 30212M N/A 110 mm4.3307 in N/A 19 mm0.7480 in N/A CAD
Y30312 N/A 30312 N/A 130 mm5.1181 in N/A 26 mm1.0236 in N/A CAD
Y30312M N/A 30312M N/A 130 mm5.1181 in N/A 26 mm1.0236 in N/A CAD
Y31312M N/A 31312M N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A CAD
Y32012X N/A 32012X N/A 95 mm3.7402 in N/A 17.5 mm0.689 in N/A CAD
Y32012XM N/A 32012XM N/A 95 mm3.7402 in N/A 17.5 mm0.689 in N/A CAD
Y32212 N/A 32212 N/A 110 mm4.3307 in N/A 24 mm0.9449 in N/A CAD
Y32212M N/A 32212M N/A 110 mm4.3307 in N/A 24 mm0.9449 in N/A CAD
Y32215 N/A 32215 N/A 130 mm5.1181 in N/A 27 mm1.063 in N/A CAD
Y32312 N/A 32312 N/A 130 mm5.1181 in N/A 37 mm1.4567 in N/A CAD
Y32312-B N/A 32312-B N/A 130 mm5.1181 in N/A 37 mm1.4567 in N/A CAD
Y32312-BM N/A 32312-BM N/A 130 mm5.1181 in N/A 37 mm1.4567 in N/A CAD
Y32312M N/A 32312M N/A 130 mm5.1181 in N/A 37 mm1.4567 in N/A CAD
Y33012 N/A 33012 N/A 95 mm3.7402 in N/A 21 mm0.8268 in N/A CAD
Y33012M N/A 33012M N/A 95 mm3.7402 in N/A 21 mm0.8268 in N/A CAD
Y33112 N/A 33112 N/A 100 mm3.937 in N/A 23 mm0.9055 in N/A CAD
Unit of Measure
« 6 7 8 9 10 »