Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| Y30302 | N/A 30302 | N/A 42 mm1.6535 in | N/A 11 mm0.4331 in |
N/A
|
| Y30203 | N/A 30203 | N/A 40 mm1.5748 in | N/A 11 mm0.4331 in |
N/A
|
| Y30303 | N/A 30303 | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in |
N/A
|
| Y30204M | N/A 30204M | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in |
N/A
|
| Y30304 | N/A 30304 | N/A 52 mm2.0472 in | N/A 13 mm0.5118 in |
N/A
|
| Y32004X | N/A 32004X | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in |
N/A
|
| Y32204 | N/A 32204 | N/A 47 mm1.8504 in | N/A 15 mm0.5906 in |
N/A
|
| Y32304M | N/A 32304M | N/A 52 mm2.0472 in | N/A 18 mm0.7087 in |
N/A
|
| YAA32004X | N/A 32004X | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in |
N/A
|
| JHM33410 | N/A HM33400 | N/A 55 mm2.1654 in | N/A 21 mm0.8268 in |
N/A
|
| JL44615 | N/A L44600 | N/A 52 mm2.0472 in | N/A 10.668 mm0.4200 in |
N/A
|
| JLM67020P | N/A LM67000 | N/A 58.513 mm2.3037 in | N/A 11.561 mm0.4552 in |
N/A
|
| Y30205M | N/A 30205M | N/A 52 mm2.0472 in | N/A 13 mm0.5118 in |
N/A
|
| Y30305M | N/A 30305M | N/A 62 mm2.4409 in | N/A 15 mm0.5906 in |
N/A
|
| Y32005X | N/A 32005X | N/A 47 mm1.8504 in | N/A 11.500 mm0.4528 in |
N/A
|
| Y32205 | N/A 32205 | N/A 52 mm2.0472 in | N/A 16 mm0.6299 in |
N/A
|
| Y32205-B | N/A 32205-B | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in |
N/A
|
| Y32205M | N/A 32205M | N/A 52 mm2.0472 in | N/A 16 mm0.6299 in |
N/A
|
| Y32305 | N/A 32305 | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in |
N/A
|
| Y33205 | N/A 33205 | N/A 52 mm2.0472 in | N/A 18 mm0.7087 in |
N/A
|
| YAA32005X | N/A 32005X | N/A 47 mm1.8504 in | N/A 11.500 mm0.4528 in |
N/A
|
| YAA32205-B | N/A 32205-B | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in |
N/A
|
| Y30206CM | N/A 30206C | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in |
N/A
|
| JHM88513 | N/A HM88500 | N/A 72 mm2.8346 in | N/A 23.020 mm0.9063 in |
N/A
|
| Y30306M | N/A 30306M | N/A 72 mm2.8346 in | N/A 16 mm0.6299 in |
N/A
|