Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| Y33214M | N/A 33214M | N/A 125 mm4.9213 in | N/A 32 mm1.2598 in |
N/A
|
| YFA30216 | N/A 30216 | N/A 141.000 mm5.5512 in | N/A 22 mm0.8661 in |
N/A
|
| YHA30216 | N/A 30216 | N/A 150 mm5.9055 in | N/A 24.300 mm0.9567 in |
N/A
|
| JH415610 | N/A H415600 | N/A 145 mm5.7087 in | N/A 42 mm1.6535 in |
N/A
|
| JLM714110 | N/A LM714100 | N/A 115 mm4.5276 in | N/A 19 mm0.748 in |
N/A
|
| JM714210 | N/A M714200 | N/A 120 mm4.7244 in | N/A 25 mm0.9843 in |
N/A
|
| JM714210A | N/A M714200 | N/A 120 mm4.7244 in | N/A 25 mm0.9843 in |
N/A
|
| JN7510 | N/A JN7500 | N/A 145 mm5.7087 in | N/A 43 mm1.6929 in |
N/A
|
| JW7510 | N/A JW7500 | N/A 150 mm5.9055 in | N/A 29 mm1.1417 in |
N/A
|
| KJLM714110 | N/A LM714100 | N/A 115 mm4.5276 in | N/A 19 mm0.748 in |
N/A
|
| Y30215 | N/A 30215 | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in |
N/A
|
| Y30215M | N/A 30215M | N/A 130 mm5.1181 in | N/A 22 mm0.8661 in |
N/A
|
| Y30315 | N/A 30315 | N/A 160 mm6.2992 in | N/A 31 mm1.2205 in |
N/A
|
| Y30315M | N/A 30315M | N/A 160 mm6.2992 in | N/A 31 mm1.2205 in |
N/A
|
| Y31315M | N/A 31315M | N/A 160 mm6.2992 in | N/A 26 mm1.0236 in |
N/A
|
| Y32015X | N/A 32015X | N/A 115 mm4.5276 in | N/A 19 mm0.748 in |
N/A
|
| Y32015XM | N/A 32015XM | N/A 115 mm4.5276 in | N/A 19 mm0.748 in |
N/A
|
| Y32215M | N/A 32215M | N/A 130 mm5.1181 in | N/A 27 mm1.063 in |
N/A
|
| Y32315M | N/A 32315M | N/A 160 mm6.2992 in | N/A 45 mm1.7717 in |
N/A
|
| Y33015 | N/A 33015 | N/A 115 mm4.5276 in | N/A 25.50 mm1.0039 in |
N/A
|
| Y33115 | N/A 33115 | N/A 125 mm4.9213 in | N/A 29 mm1.1417 in |
N/A
|
| Y33115M | N/A 33115M | N/A 125 mm4.9213 in | N/A 29 mm1.1417 in |
N/A
|
| Y33115-SA | N/A 33115 | N/A 125 mm4.9213 in | N/A 29 mm1.1417 in |
N/A
|
| Y33215 | N/A 33215 | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in |
N/A
|
| Y33215M | N/A 33215M | N/A 130 mm5.1181 in | N/A 31 mm1.2205 in |
N/A
|