COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

KJM716610 N/A M716600 N/A 5.1181 in N/A 0.9449 in N/A CAD Icon (for items table)
KJM716615 N/A M716600 N/A 5.3150 in N/A 1.063 in N/A CAD Icon (for items table)
Y30217 N/A 30217 N/A 5.9055 in N/A 0.9449 in N/A CAD Icon (for items table)
Y30317M N/A 30317M N/A 7.0866 in N/A 1.3386 in N/A CAD Icon (for items table)
Y32017X N/A 32017X N/A 5.1181 in N/A 0.8661 in N/A CAD Icon (for items table)
Y32217 N/A 32217 N/A 5.9055 in N/A 1.1811 in N/A CAD Icon (for items table)
Y32217M N/A 32217M N/A 5.9055 in N/A 1.1811 in N/A CAD Icon (for items table)
Y32317 N/A 32317 N/A 7.0866 in N/A 1.9291 in N/A CAD Icon (for items table)
Y33017 N/A 33017 N/A 5.1181 in N/A 1.1614 in N/A CAD Icon (for items table)
Y33117 N/A 33117 N/A 5.5118 in N/A 1.2598 in N/A CAD Icon (for items table)
Y33117-SA N/A 33117 N/A 5.5118 in N/A 1.2598 in N/A CAD Icon (for items table)
Y33217 N/A 33217 N/A 5.9055 in N/A 1.4567 in N/A CAD Icon (for items table)
YA30217M N/A 30217M N/A 5.9055 in N/A 0.9449 in N/A CAD Icon (for items table)
J90748 N/A 90000 N/A 7.4803 in N/A 1.25 in N/A CAD Icon (for items table)
JF9010 N/A JF9000 N/A 6.1024 in N/A 1.4961 in N/A CAD Icon (for items table)
JHH221413 N/A HH221400 N/A 7.4803 in N/A 1.8125 in N/A CAD Icon (for items table)
JHH221414P N/A HH221400 N/A 7.4803 in N/A 1.9094 in N/A CAD Icon (for items table)
JHM318410 N/A HM318400 N/A 6.1024 in N/A 1.3976 in N/A CAD Icon (for items table)
JM718110 N/A M718100 N/A 5.7087 in N/A 1.063 in N/A CAD Icon (for items table)
JP9010 N/A JP9000 N/A 5.3150 in N/A 0.689 in N/A CAD Icon (for items table)
JT9010 N/A JT9000 N/A 5.9055 in N/A 1.3386 in N/A CAD Icon (for items table)
KJM718110 N/A M718100 N/A 5.7087 in N/A 1.063 in N/A CAD Icon (for items table)
KJT9010 N/A JT9000 N/A 5.9055 in N/A 1.3386 in N/A CAD Icon (for items table)
Y30218M N/A 30218M N/A 6.2992 in N/A 1.0236 in N/A CAD Icon (for items table)
Y31318M N/A 31318M N/A 7.4803 in N/A 1.1811 in N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »