COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

KJHM522610 N/A HM522600 N/A 180 mm7.0866 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
Y30222M N/A 30222M N/A 200 mm7.8740 in N/A 32 mm1.2598 in N/A CAD Icon (for items table)
Y31322 N/A 31322 N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
Y31322M N/A 31322M N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
Y32022X N/A 32022X N/A 170 mm6.6929 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
Y32022XM N/A 32022XM N/A 170 mm6.6929 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
Y32222M N/A 32222M N/A 200 mm7.8740 in N/A 46 mm1.811 in N/A CAD Icon (for items table)
Y33022 N/A 33022 N/A 170 mm6.6929 in N/A 37 mm1.4567 in N/A CAD Icon (for items table)
Y33022M N/A 33022M N/A 170 mm6.6929 in N/A 37 mm1.4567 in N/A CAD Icon (for items table)
JL724314 N/A L724300 N/A 170 mm6.6929 in N/A 19.05 mm0.75 in N/A CAD Icon (for items table)
JLM722912 N/A LM722900 N/A 165 mm6.4961 in N/A 21 mm0.8268 in N/A CAD Icon (for items table)
JP12010 N/A JP12000 N/A 170 mm6.6929 in N/A 19.500 mm0.7677 in N/A CAD Icon (for items table)
JL624516 N/A L624500 N/A 165 mm6.4961 in N/A 16.670 mm0.6563 in N/A CAD Icon (for items table)
JM624610 N/A M624600 N/A 180 mm7.0866 in N/A 26 mm1.0236 in N/A CAD Icon (for items table)
Y30224M N/A 30224M N/A 215 mm8.4646 in N/A 34 mm1.3386 in N/A CAD Icon (for items table)
Y30324M N/A 30324M N/A 260 mm10.2362 in N/A 46 mm1.811 in N/A CAD Icon (for items table)
Y32024X N/A 32024X N/A 180 mm7.0866 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
Y32024XCM N/A 32024XC N/A 180 mm7.0866 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
Y32024XM N/A 32024XM N/A 180 mm7.0866 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
Y32224M N/A 32224M N/A 215 mm8.4646 in N/A 50 mm1.9685 in N/A CAD Icon (for items table)
Y32324M N/A 32324M N/A 260 mm10.2362 in N/A 69 mm2.7165 in N/A CAD Icon (for items table)
Y32924 N/A 32924 N/A 165 mm6.4961 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
Y32924CM N/A 32924C N/A 165 mm6.4961 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
Y32924M N/A 32924M N/A 165 mm6.4961 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
Y33024M N/A 33024M N/A 180 mm7.0866 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »