Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 16 17 18 19 20 

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Y33024P N/A 33024 N/A 180 mm7.0866 in N/A 38 mm1.4961 in N/A CAD
JL725316 N/A L725300 N/A 175 mm6.8898 in N/A 18.288 mm0.7200 in N/A CAD
JP13010 N/A JP13000 N/A 185 mm7.2835 in N/A 21 mm0.8268 in N/A CAD
KJH429111 N/A H429100 N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A CAD
KJP13010 N/A JP13000 N/A 185 mm7.2835 in N/A 21 mm0.8268 in N/A CAD
Y30226M N/A 30226M N/A 230 mm9.0551 in N/A 34 mm1.3386 in N/A CAD
Y30326M N/A 30326M N/A 280 mm11.0236 in N/A 49 mm1.9291 in N/A CAD
Y31326M N/A 31326M N/A 280 mm11.0236 in N/A 44 mm1.7323 in N/A CAD
Y32026XM N/A 32026XM N/A 200 mm7.8740 in N/A 34 mm1.3386 in N/A CAD
Y32226M N/A 32226M N/A 230 mm9.0551 in N/A 54 mm2.126 in N/A CAD
Y32926M N/A 32926M N/A 180 mm7.0866 in N/A 25 mm0.9843 in N/A CAD
JP14010 N/A JP14000 N/A 195 mm7.6772 in N/A 21 mm0.8268 in N/A CAD
KJP14010 N/A JP14000 N/A 195 mm7.6772 in N/A 21 mm0.8268 in N/A CAD
Y30228M N/A 30228M N/A 250 mm9.8425 in N/A 36 mm1.4173 in N/A CAD
Y32028XM N/A 32028XM N/A 210 mm8.2677 in N/A 34 mm1.3386 in N/A CAD
Y32928M N/A 32928M N/A 190 mm7.4803 in N/A 25 mm0.9843 in N/A CAD
J451161 N/A 450000 N/A 295 mm11.6142 in N/A 61.912 mm2.4375 in N/A CAD
JL730612 N/A L730600 N/A 205 mm8.0709 in N/A 21.438 mm0.8440 in N/A CAD
JM231613 N/A M231600 N/A 225 mm8.8583 in N/A 34.925 mm1.375 in N/A CAD
Y30230M N/A 30230M N/A 270 mm10.6299 in N/A 38 mm1.4961 in N/A CAD
Y30330M N/A 30330M N/A 320 mm12.5984 in N/A 55 mm2.1654 in N/A CAD
Y31330M N/A 31330M N/A 320 mm12.5984 in N/A 50 mm1.9685 in N/A CAD
Y32030XM N/A 32030XM N/A 225 mm8.8583 in N/A 36 mm1.4173 in N/A CAD
Y32230M N/A 32230M N/A 270 mm10.6299 in N/A 60 mm2.3622 in N/A CAD
Y32930M N/A 32930M N/A 210 mm8.2677 in N/A 30 mm1.1811 in N/A CAD
Unit of Measure
« 16 17 18 19 20