COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 16 17 18 19 20 

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

JP16010 N/A JP16000 N/A 220 mm8.6614 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
JHM133417 N/A HM133400 N/A 255 mm10.0394 in N/A 52.388 mm2.0625 in N/A CAD Icon (for items table)
JM734410 N/A M734400 N/A 240 mm9.4488 in N/A 37 mm1.4567 in N/A CAD Icon (for items table)
JM734410V N/A M734400 N/A 240 mm9.4488 in N/A 37 mm1.4567 in N/A CAD Icon (for items table)
JM734411 N/A M734400 N/A 241.000 mm9.4882 in N/A 42 mm1.6535 in N/A CAD Icon (for items table)
Y32032 N/A 32032 N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
Y32032XM N/A 32032XM N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
Y32232 N/A 32232 N/A 290 mm11.4173 in N/A 67 mm2.6378 in N/A CAD Icon (for items table)
JHM534110 N/A HM534100 N/A 230 mm9.0551 in N/A 31 mm1.2205 in N/A CAD Icon (for items table)
JP17010 N/A JP17000 N/A 230 mm9.0551 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
KJP17010 N/A JP17000 N/A 230 mm9.0551 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
KJP17010-SA N/A JP17000 N/A 230 mm9.0551 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
Y30334 N/A 30334 N/A 360 mm14.1732 in N/A 62 mm2.4409 in N/A CAD Icon (for items table)
Y32034XM N/A 32034XM N/A 260 mm10.2362 in N/A 43 mm1.6929 in N/A CAD Icon (for items table)
Y32934M N/A 32934M N/A 230 mm9.0551 in N/A 30 mm1.1811 in N/A CAD Icon (for items table)
JK150966 N/A 87000 N/A 280 mm11.0236 in N/A 40 mm1.5748 in N/A CAD Icon (for items table)
JM736110 N/A M736100 N/A 250 mm9.8425 in N/A 37 mm1.4567 in N/A CAD Icon (for items table)
JP18010 N/A JP18000 N/A 240 mm9.4488 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
Y32036XM N/A 32036XM N/A 280 mm11.0236 in N/A 48 mm1.8898 in N/A CAD Icon (for items table)
Y32936M N/A 32936M N/A 250 mm9.8425 in N/A 34 mm1.3386 in N/A CAD Icon (for items table)
JM241511 N/A M241500 N/A 290 mm11.4173 in N/A 46.736 mm1.84 in N/A CAD Icon (for items table)
JM738210 N/A M738200 N/A 260 mm10.2362 in N/A 36.5 mm1.437 in N/A CAD Icon (for items table)
JM738210-SA N/A M738200 N/A 260 mm10.2362 in N/A 36.5 mm1.437 in N/A CAD Icon (for items table)
Y32038XM N/A 32038XM N/A 290 mm11.4173 in N/A 48 mm1.8898 in N/A CAD Icon (for items table)
JHM840410 N/A HM840400 N/A 300 mm11.811 in N/A 51 mm2.0079 in N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20