Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| Y30318M | N/A 30318 | N/A 190 mm7.4803 in | N/A 36 mm1.4173 in |
N/A
|
| Y30319M | N/A 30319 | N/A 200 mm7.8740 in | N/A 38 mm1.4961 in |
N/A
|
| Y30320M | N/A 30320 | N/A 215 mm8.4646 in | N/A 39 mm1.5354 in |
N/A
|
| Y30322M | N/A 30322 | N/A 240 mm9.4488 in | N/A 42 mm1.6535 in |
N/A
|
| Y31316M | N/A 31316 | N/A 170 mm6.6929 in | N/A 27 mm1.063 in |
N/A
|
| Y31317M | N/A 31317 | N/A 180 mm7.0866 in | N/A 28 mm1.1024 in |
N/A
|
| Y31320XM | N/A 31320X | N/A 215 mm8.4646 in | N/A 35 mm1.378 in |
N/A
|
| Y31324XM | N/A 31324X | N/A 260 mm10.2362 in | N/A 42 mm1.6535 in |
N/A
|
| Y31328X | N/A 31328X | N/A 300 mm11.811 in | N/A 47 mm1.8504 in |
N/A
|
| Y32052X | N/A 32052X | N/A 400 mm15.748 in | N/A 65 mm2.5591 in |
N/A
|
| Y32056XM | N/A 32056X | N/A 420 mm16.5354 in | N/A 65 mm2.5591 in |
N/A
|
| Y32060X | N/A 32060X | N/A 460 mm18.1102 in | N/A 74 mm2.9134 in |
N/A
|
| Y32228M | N/A 32228 | N/A 250 mm9.8425 in | N/A 58 mm2.2835 in |
N/A
|
| Y32234M | N/A 32234 | N/A 310 mm12.2047 in | N/A 71 mm2.7953 in |
N/A
|
| Y32236 | N/A 32236 | N/A 320 mm12.5984 in | N/A 71 mm2.7953 in |
N/A
|
| Y32238 | N/A 32238 | N/A 340 mm13.3858 in | N/A 75 mm2.9528 in |
N/A
|
| Y32240 | N/A 32240 | N/A 360 mm14.1732 in | N/A 82 mm3.2283 in |
N/A
|
| Y32244M | N/A 32244 | N/A 400 mm15.748 in | N/A 90 mm3.5433 in |
N/A
|
| Y32248 | N/A 32248 | N/A 440 mm17.3228 in | N/A 100 mm3.937 in |
N/A
|
| Y32252 | N/A 32252 | N/A 480 mm18.8976 in | N/A 106 mm4.1732 in |
N/A
|
| Y32260M | N/A 32260 | N/A 540 mm21.2598 in | N/A 115 mm4.5276 in |
N/A
|
| Y32314M | N/A 32314 | N/A 150 mm5.9055 in | N/A 42 mm1.6535 in |
N/A
|
| Y32319M | N/A 32319 | N/A 200 mm7.8740 in | N/A 55 mm2.1654 in |
N/A
|
| Y32322M | N/A 32322 | N/A 240 mm9.4488 in | N/A 65 mm2.5591 in |
N/A
|
| Y32326M | N/A 32326 | N/A 280 mm11.0236 in | N/A 78 mm3.0709 in |
N/A
|