Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| Y32938M | N/A 32938 | N/A 10.2362 in | N/A 1.3386 in |
N/A
|
| Y32948M | N/A 32948 | N/A 12.5984 in | N/A 1.5354 in |
N/A
|
| Y32952M | N/A 32952 | N/A 14.1732 in | N/A 1.8898 in |
N/A
|
| Y32960M | N/A 32960 | N/A 16.5354 in | N/A 2.2441 in |
N/A
|
| Y33016M | N/A 33016 | N/A 4.9213 in | N/A 1.1614 in |
N/A
|
| Y33030M | N/A 33030 | N/A 8.8583 in | N/A 1.811 in |
N/A
|
| Y33122M | N/A 33122 | N/A 7.0866 in | N/A 1.6929 in |
N/A
|
| Y33220M | N/A 33220 | N/A 7.0866 in | N/A 1.8898 in |
N/A
|