Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| JHM807012 | N/A HM807000 | N/A 105 mm4.1339 in | N/A 29 mm1.1417 in |
N/A
|
| JLM704610 | N/A LM704600 | N/A 84.000 mm3.3071 in | N/A 17.5 mm0.689 in |
N/A
|
| JLM704611 | N/A LM704600 | N/A 84.000 mm3.3071 in | N/A 19.500 mm0.7677 in |
N/A
|
| JM205110 | N/A M205100 | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in |
N/A
|
| JM205110A | N/A M205100 | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in |
N/A
|
| JM205110V | N/A M205100 | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in |
N/A
|
| JW5010 | N/A JW5000 | N/A 105 mm4.1339 in | N/A 22 mm0.8661 in |
N/A
|
| KJLM104910C | N/A LM104900C | N/A 82.000 mm3.2283 in | N/A 17 mm0.6693 in |
N/A
|
| KJLM704610 | N/A LM704600 | N/A 84.000 mm3.3071 in | N/A 17.5 mm0.689 in |
N/A
|
| Y30210 | N/A 30210 | N/A 90 mm3.5433 in | N/A 17 mm0.6693 in |
N/A
|
| Y30210UM | N/A 30210U | N/A 90 mm3.5433 in | N/A 17 mm0.6693 in |
N/A
|
| Y30310 | N/A 30310 | N/A 110 mm4.3307 in | N/A 23 mm0.9055 in |
N/A
|
| Y30310M | N/A 30310M | N/A 110 mm4.3307 in | N/A 23 mm0.9055 in |
N/A
|
| Y31310M | N/A 31310M | N/A 110 mm4.3307 in | N/A 19 mm0.748 in |
N/A
|
| Y32010X | N/A 32010X | N/A 80 mm3.1496 in | N/A 15.500 mm0.6102 in |
N/A
|
| Y32010XM | N/A 32010XM | N/A 80 mm3.1496 in | N/A 15.500 mm0.6102 in |
N/A
|
| Y32210M | N/A 32210M | N/A 90 mm3.5433 in | N/A 19 mm0.748 in |
N/A
|
| Y32310 | N/A 32310 | N/A 110 mm4.3307 in | N/A 33 mm1.2992 in |
N/A
|
| Y32310-B | N/A 32310-B | N/A 110 mm4.3307 in | N/A 33 mm1.2992 in |
N/A
|
| Y32310M | N/A 32310M | N/A 110 mm4.3307 in | N/A 33 mm1.2992 in |
N/A
|
| Y33010 | N/A 33010 | N/A 80 mm3.1496 in | N/A 19 mm0.748 in |
N/A
|
| Y33110 | N/A 33110 | N/A 85 mm3.3465 in | N/A 20 mm0.7874 in |
N/A
|
| Y33210M | N/A 33210M | N/A 90 mm3.5433 in | N/A 24.500 mm0.9646 in |
N/A
|
| Y33211 | N/A 33211 | N/A 100 mm3.937 in | N/A 27 mm1.063 in |
N/A
|
| YKA32010X | N/A 32010X | N/A 82.000 mm3.2283 in | N/A 21.500 mm0.8465 in |
N/A
|
| YKB-32010X | N/A 32010X | N/A 82.000 mm3.2283 in | N/A 17 mm0.6693 in |
N/A
|
| JAC6510V | N/A LM506800 | N/A 90 mm3.5433 in | N/A 18.500 mm0.7283 in |
N/A
|
| JH307710 | N/A H307700 | N/A 110 mm4.3307 in | N/A 32 mm1.2598 in |
N/A
|
| JLM506810 | N/A LM506800 | N/A 90 mm3.5433 in | N/A 18.500 mm0.7283 in |
N/A
|
| JLM506810V | N/A LM506800 | N/A 90 mm3.5433 in | N/A 18.500 mm0.7283 in |
N/A
|
| JLM506811 | N/A LM506800 | N/A 90 mm3.5433 in | N/A 20.500 mm0.8071 in |
N/A
|
| JLM506812 | N/A LM506800 | N/A 90 mm3.5433 in | N/A 21.331 mm0.8398 in |
N/A
|
| JM207010 | N/A M207000 | N/A 95 mm3.7402 in | N/A 23.500 mm0.9252 in |
N/A
|
| JM207010A | N/A M207000 | N/A 95 mm3.7402 in | N/A 24.500 mm0.9646 in |
N/A
|
| JS-5510 | N/A JS-5500 | N/A 100 mm3.937 in | N/A 24 mm0.9449 in |
N/A
|
| JW5510 | N/A JW5500 | N/A 115 mm4.5276 in | N/A 23.500 mm0.9252 in |
N/A
|
| Y30211 | N/A 30211 | N/A 100 mm3.937 in | N/A 18 mm0.7087 in |
N/A
|
| Y30211M | N/A 30211M | N/A 100 mm3.937 in | N/A 18 mm0.7087 in |
N/A
|
| Y30311M | N/A 30311M | N/A 120 mm4.7244 in | N/A 25 mm0.9843 in |
N/A
|
| Y31311M | N/A 31311M | N/A 120 mm4.7244 in | N/A 21 mm0.8268 in |
N/A
|
| Y32011X | N/A 32011X | N/A 90 mm3.5433 in | N/A 17.5 mm0.689 in |
N/A
|
| Y32011XM | N/A 32011XM | N/A 90 mm3.5433 in | N/A 17.5 mm0.689 in |
N/A
|
| Y32011XUM | N/A 32011XU | N/A 90 mm3.5433 in | N/A 17.5 mm0.689 in |
N/A
|
| Y32211 | N/A 32211 | N/A 100 mm3.937 in | N/A 21 mm0.8268 in |
N/A
|
| Y32211M | N/A 32211M | N/A 100 mm3.937 in | N/A 21 mm0.8268 in |
N/A
|
| Y32311 | N/A 32311 | N/A 120 mm4.7244 in | N/A 35 mm1.378 in |
N/A
|
| Y32311-BM | N/A 32311-B | N/A 120 mm4.7244 in | N/A 35 mm1.378 in |
N/A
|
| Y32311CM | N/A 32311C | N/A 120 mm4.7244 in | N/A 35 mm1.378 in |
N/A
|
| Y32311M | N/A 32311M | N/A 120 mm4.7244 in | N/A 35 mm1.378 in |
N/A
|
| Y33011 | N/A 33011 | N/A 90 mm3.5433 in | N/A 21 mm0.8268 in |
N/A
|