Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| YKB-32010X | N/A 32010X | N/A 82.000 mm3.2283 in | N/A 17 mm0.6693 in |
N/A
|
| JAC6510V | N/A LM506800 | N/A 90 mm3.5433 in | N/A 18.500 mm0.7283 in |
N/A
|
| JH307710 | N/A H307700 | N/A 110 mm4.3307 in | N/A 32 mm1.2598 in |
N/A
|
| JLM506810 | N/A LM506800 | N/A 90 mm3.5433 in | N/A 18.500 mm0.7283 in |
N/A
|
| JLM506810V | N/A LM506800 | N/A 90 mm3.5433 in | N/A 18.500 mm0.7283 in |
N/A
|
| JLM506811 | N/A LM506800 | N/A 90 mm3.5433 in | N/A 20.500 mm0.8071 in |
N/A
|
| JLM506812 | N/A LM506800 | N/A 90 mm3.5433 in | N/A 21.331 mm0.8398 in |
N/A
|
| JM207010 | N/A M207000 | N/A 95 mm3.7402 in | N/A 23.500 mm0.9252 in |
N/A
|
| JM207010A | N/A M207000 | N/A 95 mm3.7402 in | N/A 24.500 mm0.9646 in |
N/A
|
| JS-5510 | N/A JS-5500 | N/A 100 mm3.937 in | N/A 24 mm0.9449 in |
N/A
|
| JW5510 | N/A JW5500 | N/A 115 mm4.5276 in | N/A 23.500 mm0.9252 in |
N/A
|
| Y30211 | N/A 30211 | N/A 100 mm3.937 in | N/A 18 mm0.7087 in |
N/A
|
| Y30211M | N/A 30211M | N/A 100 mm3.937 in | N/A 18 mm0.7087 in |
N/A
|
| Y30311M | N/A 30311M | N/A 120 mm4.7244 in | N/A 25 mm0.9843 in |
N/A
|
| Y31311M | N/A 31311M | N/A 120 mm4.7244 in | N/A 21 mm0.8268 in |
N/A
|
| Y32011X | N/A 32011X | N/A 90 mm3.5433 in | N/A 17.5 mm0.689 in |
N/A
|
| Y32011XM | N/A 32011XM | N/A 90 mm3.5433 in | N/A 17.5 mm0.689 in |
N/A
|
| Y32011XUM | N/A 32011XU | N/A 90 mm3.5433 in | N/A 17.5 mm0.689 in |
N/A
|
| Y32211 | N/A 32211 | N/A 100 mm3.937 in | N/A 21 mm0.8268 in |
N/A
|
| Y32211M | N/A 32211M | N/A 100 mm3.937 in | N/A 21 mm0.8268 in |
N/A
|
| Y32311 | N/A 32311 | N/A 120 mm4.7244 in | N/A 35 mm1.378 in |
N/A
|
| Y32311-BM | N/A 32311-B | N/A 120 mm4.7244 in | N/A 35 mm1.378 in |
N/A
|
| Y32311CM | N/A 32311C | N/A 120 mm4.7244 in | N/A 35 mm1.378 in |
N/A
|
| Y32311M | N/A 32311M | N/A 120 mm4.7244 in | N/A 35 mm1.378 in |
N/A
|
| Y33011 | N/A 33011 | N/A 90 mm3.5433 in | N/A 21 mm0.8268 in |
N/A
|