COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

YKB-32010X N/A 32010X N/A 3.2283 in N/A 0.6693 in N/A CAD Icon (for items table)
JAC6510V N/A LM506800 N/A 3.5433 in N/A 0.7283 in N/A CAD Icon (for items table)
JH307710 N/A H307700 N/A 4.3307 in N/A 1.2598 in N/A CAD Icon (for items table)
JLM506810 N/A LM506800 N/A 3.5433 in N/A 0.7283 in N/A CAD Icon (for items table)
JLM506810V N/A LM506800 N/A 3.5433 in N/A 0.7283 in N/A CAD Icon (for items table)
JLM506811 N/A LM506800 N/A 3.5433 in N/A 0.8071 in N/A CAD Icon (for items table)
JLM506812 N/A LM506800 N/A 3.5433 in N/A 0.8398 in N/A CAD Icon (for items table)
JM207010 N/A M207000 N/A 3.7402 in N/A 0.9252 in N/A CAD Icon (for items table)
JM207010A N/A M207000 N/A 3.7402 in N/A 0.9646 in N/A CAD Icon (for items table)
JS-5510 N/A JS-5500 N/A 3.937 in N/A 0.9449 in N/A CAD Icon (for items table)
JW5510 N/A JW5500 N/A 4.5276 in N/A 0.9252 in N/A CAD Icon (for items table)
Y30211 N/A 30211 N/A 3.937 in N/A 0.7087 in N/A CAD Icon (for items table)
Y30211M N/A 30211M N/A 3.937 in N/A 0.7087 in N/A CAD Icon (for items table)
Y30311M N/A 30311M N/A 4.7244 in N/A 0.9843 in N/A CAD Icon (for items table)
Y31311M N/A 31311M N/A 4.7244 in N/A 0.8268 in N/A CAD Icon (for items table)
Y32011X N/A 32011X N/A 3.5433 in N/A 0.689 in N/A CAD Icon (for items table)
Y32011XM N/A 32011XM N/A 3.5433 in N/A 0.689 in N/A CAD Icon (for items table)
Y32011XUM N/A 32011XU N/A 3.5433 in N/A 0.689 in N/A CAD Icon (for items table)
Y32211 N/A 32211 N/A 3.937 in N/A 0.8268 in N/A CAD Icon (for items table)
Y32211M N/A 32211M N/A 3.937 in N/A 0.8268 in N/A CAD Icon (for items table)
Y32311 N/A 32311 N/A 4.7244 in N/A 1.378 in N/A CAD Icon (for items table)
Y32311-BM N/A 32311-B N/A 4.7244 in N/A 1.378 in N/A CAD Icon (for items table)
Y32311CM N/A 32311C N/A 4.7244 in N/A 1.378 in N/A CAD Icon (for items table)
Y32311M N/A 32311M N/A 4.7244 in N/A 1.378 in N/A CAD Icon (for items table)
Y33011 N/A 33011 N/A 3.5433 in N/A 0.8268 in N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »