Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 6 7 8 9 10 

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

JF8010 N/A JF8000 N/A 145 mm5.7087 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
JM515610 N/A M515600 N/A 130 mm5.1181 in N/A 28.5 mm1.122 in N/A CAD Icon (for items table)
JP8010 N/A JP8000 N/A 125 mm4.9213 in N/A 17.5 mm0.689 in N/A CAD Icon (for items table)
JW8010 N/A JW8000 N/A 160 mm6.2992 in N/A 31 mm1.2205 in N/A CAD Icon (for items table)
Y30216M N/A 30216M N/A 140 mm5.5118 in N/A 22 mm0.8661 in N/A CAD Icon (for items table)
Y30316M N/A 30316M N/A 170 mm6.6929 in N/A 33 mm1.2992 in N/A CAD Icon (for items table)
Y32016X N/A 32016X N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A CAD Icon (for items table)
Y32016XM N/A 32016XM N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A CAD Icon (for items table)
Y32016XSA N/A 32016X N/A 125 mm4.9213 in N/A 22 mm0.8661 in N/A CAD Icon (for items table)
Y32216 N/A 32216 N/A 140 mm5.5118 in N/A 28 mm1.1024 in N/A CAD Icon (for items table)
Y32216M N/A 32216M N/A 140 mm5.5118 in N/A 28 mm1.1024 in N/A CAD Icon (for items table)
Y32316M N/A 32316M N/A 170 mm6.6929 in N/A 48 mm1.8898 in N/A CAD Icon (for items table)
Y33116 N/A 33116 N/A 130 mm5.1181 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
Y33116M N/A 33116M N/A 130 mm5.1181 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
Y33216 N/A 33216 N/A 140 mm5.5118 in N/A 35 mm1.378 in N/A CAD Icon (for items table)
Y33216M N/A 33216M N/A 140 mm5.5118 in N/A 35 mm1.378 in N/A CAD Icon (for items table)
Y32018X N/A 32018X N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A CAD Icon (for items table)
Y32018XSA N/A 32018X N/A 140 mm5.5118 in N/A 24 mm0.9449 in N/A CAD Icon (for items table)
JH217210 N/A H217200 N/A 150 mm5.9055 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
JHM516810 N/A HM516800 N/A 140 mm5.5118 in N/A 31.5 mm1.2402 in N/A CAD Icon (for items table)
JK151543 N/A 32217 N/A 150 mm5.9055 in N/A 30 mm1.1811 in N/A CAD Icon (for items table)
JK151543-SA N/A 32217 N/A 150 mm5.9055 in N/A 30 mm1.1811 in N/A CAD Icon (for items table)
JM716610 N/A M716600 N/A 130 mm5.1181 in N/A 24 mm0.9449 in N/A CAD Icon (for items table)
JM716615 N/A M716600 N/A 135 mm5.3150 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
JW8510 N/A JW8500 N/A 170 mm6.6929 in N/A 33 mm1.2992 in N/A CAD Icon (for items table)
KJM716610 N/A M716600 N/A 130 mm5.1181 in N/A 24 mm0.9449 in N/A CAD Icon (for items table)
KJM716615 N/A M716600 N/A 135 mm5.3150 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
Y30217 N/A 30217 N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A CAD Icon (for items table)
Y30317M N/A 30317M N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A CAD Icon (for items table)
Y32017X N/A 32017X N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A CAD Icon (for items table)
Y32217 N/A 32217 N/A 150 mm5.9055 in N/A 30 mm1.1811 in N/A CAD Icon (for items table)
Y32217M N/A 32217M N/A 150 mm5.9055 in N/A 30 mm1.1811 in N/A CAD Icon (for items table)
Y32317 N/A 32317 N/A 180 mm7.0866 in N/A 49 mm1.9291 in N/A CAD Icon (for items table)
Y33017 N/A 33017 N/A 130 mm5.1181 in N/A 29.5 mm1.1614 in N/A CAD Icon (for items table)
Y33117 N/A 33117 N/A 140 mm5.5118 in N/A 32 mm1.2598 in N/A CAD Icon (for items table)
Y33117-SA N/A 33117 N/A 140 mm5.5118 in N/A 32 mm1.2598 in N/A CAD Icon (for items table)
Y33217 N/A 33217 N/A 150 mm5.9055 in N/A 37 mm1.4567 in N/A CAD Icon (for items table)
YA30217M N/A 30217M N/A 150 mm5.9055 in N/A 24 mm0.9449 in N/A CAD Icon (for items table)
J90748 N/A 90000 N/A 190 mm7.4803 in N/A 31.75 mm1.25 in N/A CAD Icon (for items table)
JF9010 N/A JF9000 N/A 155 mm6.1024 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
JHH221413 N/A HH221400 N/A 190 mm7.4803 in N/A 46.038 mm1.8125 in N/A CAD Icon (for items table)
JHH221414P N/A HH221400 N/A 190 mm7.4803 in N/A 48.500 mm1.9094 in N/A CAD Icon (for items table)
JHM318410 N/A HM318400 N/A 155 mm6.1024 in N/A 35.500 mm1.3976 in N/A CAD Icon (for items table)
JM718110 N/A M718100 N/A 145 mm5.7087 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
JP9010 N/A JP9000 N/A 135 mm5.3150 in N/A 17.5 mm0.689 in N/A CAD Icon (for items table)
JT9010 N/A JT9000 N/A 150 mm5.9055 in N/A 34 mm1.3386 in N/A CAD Icon (for items table)
KJM718110 N/A M718100 N/A 145 mm5.7087 in N/A 27 mm1.063 in N/A CAD Icon (for items table)
KJT9010 N/A JT9000 N/A 150 mm5.9055 in N/A 34 mm1.3386 in N/A CAD Icon (for items table)
Y30218M N/A 30218M N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A CAD Icon (for items table)
Y31318M N/A 31318M N/A 190 mm7.4803 in N/A 30 mm1.1811 in N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10