Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 6 7 8 9 10 

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

KJHM522610 N/A HM522600 N/A 180 mm7.0866 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
Y30222M N/A 30222M N/A 200 mm7.8740 in N/A 32 mm1.2598 in N/A CAD Icon (for items table)
Y31322 N/A 31322 N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
Y31322M N/A 31322M N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
Y32022X N/A 32022X N/A 170 mm6.6929 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
Y32022XM N/A 32022XM N/A 170 mm6.6929 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
Y32222M N/A 32222M N/A 200 mm7.8740 in N/A 46 mm1.811 in N/A CAD Icon (for items table)
Y33022 N/A 33022 N/A 170 mm6.6929 in N/A 37 mm1.4567 in N/A CAD Icon (for items table)
Y33022M N/A 33022M N/A 170 mm6.6929 in N/A 37 mm1.4567 in N/A CAD Icon (for items table)
JL724314 N/A L724300 N/A 170 mm6.6929 in N/A 19.05 mm0.75 in N/A CAD Icon (for items table)
JLM722912 N/A LM722900 N/A 165 mm6.4961 in N/A 21 mm0.8268 in N/A CAD Icon (for items table)
JP12010 N/A JP12000 N/A 170 mm6.6929 in N/A 19.500 mm0.7677 in N/A CAD Icon (for items table)
JL624516 N/A L624500 N/A 165 mm6.4961 in N/A 16.670 mm0.6563 in N/A CAD Icon (for items table)
JM624610 N/A M624600 N/A 180 mm7.0866 in N/A 26 mm1.0236 in N/A CAD Icon (for items table)
Y30224M N/A 30224M N/A 215 mm8.4646 in N/A 34 mm1.3386 in N/A CAD Icon (for items table)
Y30324M N/A 30324M N/A 260 mm10.2362 in N/A 46 mm1.811 in N/A CAD Icon (for items table)
Y32024X N/A 32024X N/A 180 mm7.0866 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
Y32024XCM N/A 32024XC N/A 180 mm7.0866 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
Y32024XM N/A 32024XM N/A 180 mm7.0866 in N/A 29 mm1.1417 in N/A CAD Icon (for items table)
Y32224M N/A 32224M N/A 215 mm8.4646 in N/A 50 mm1.9685 in N/A CAD Icon (for items table)
Y32324M N/A 32324M N/A 260 mm10.2362 in N/A 69 mm2.7165 in N/A CAD Icon (for items table)
Y32924 N/A 32924 N/A 165 mm6.4961 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
Y32924CM N/A 32924C N/A 165 mm6.4961 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
Y32924M N/A 32924M N/A 165 mm6.4961 in N/A 23 mm0.9055 in N/A CAD Icon (for items table)
Y33024M N/A 33024M N/A 180 mm7.0866 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
Y33024P N/A 33024 N/A 180 mm7.0866 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
JL725316 N/A L725300 N/A 175 mm6.8898 in N/A 18.288 mm0.7200 in N/A CAD Icon (for items table)
JP13010 N/A JP13000 N/A 185 mm7.2835 in N/A 21 mm0.8268 in N/A CAD Icon (for items table)
KJH429111 N/A H429100 N/A 240 mm9.4488 in N/A 60 mm2.3622 in N/A CAD Icon (for items table)
KJP13010 N/A JP13000 N/A 185 mm7.2835 in N/A 21 mm0.8268 in N/A CAD Icon (for items table)
Y30226M N/A 30226M N/A 230 mm9.0551 in N/A 34 mm1.3386 in N/A CAD Icon (for items table)
Y30326M N/A 30326M N/A 280 mm11.0236 in N/A 49 mm1.9291 in N/A CAD Icon (for items table)
Y31326M N/A 31326M N/A 280 mm11.0236 in N/A 44 mm1.7323 in N/A CAD Icon (for items table)
Y32026XM N/A 32026XM N/A 200 mm7.8740 in N/A 34 mm1.3386 in N/A CAD Icon (for items table)
Y32226M N/A 32226M N/A 230 mm9.0551 in N/A 54 mm2.126 in N/A CAD Icon (for items table)
Y32926M N/A 32926M N/A 180 mm7.0866 in N/A 25 mm0.9843 in N/A CAD Icon (for items table)
JP14010 N/A JP14000 N/A 195 mm7.6772 in N/A 21 mm0.8268 in N/A CAD Icon (for items table)
KJP14010 N/A JP14000 N/A 195 mm7.6772 in N/A 21 mm0.8268 in N/A CAD Icon (for items table)
Y30228M N/A 30228M N/A 250 mm9.8425 in N/A 36 mm1.4173 in N/A CAD Icon (for items table)
Y32028XM N/A 32028XM N/A 210 mm8.2677 in N/A 34 mm1.3386 in N/A CAD Icon (for items table)
Y32928M N/A 32928M N/A 190 mm7.4803 in N/A 25 mm0.9843 in N/A CAD Icon (for items table)
J451161 N/A 450000 N/A 295 mm11.6142 in N/A 61.912 mm2.4375 in N/A CAD Icon (for items table)
JL730612 N/A L730600 N/A 205 mm8.0709 in N/A 21.438 mm0.8440 in N/A CAD Icon (for items table)
JM231613 N/A M231600 N/A 225 mm8.8583 in N/A 34.925 mm1.375 in N/A CAD Icon (for items table)
Y30230M N/A 30230M N/A 270 mm10.6299 in N/A 38 mm1.4961 in N/A CAD Icon (for items table)
Y30330M N/A 30330M N/A 320 mm12.5984 in N/A 55 mm2.1654 in N/A CAD Icon (for items table)
Y31330M N/A 31330M N/A 320 mm12.5984 in N/A 50 mm1.9685 in N/A CAD Icon (for items table)
Y32030XM N/A 32030XM N/A 225 mm8.8583 in N/A 36 mm1.4173 in N/A CAD Icon (for items table)
Y32230M N/A 32230M N/A 270 mm10.6299 in N/A 60 mm2.3622 in N/A CAD Icon (for items table)
Y32930M N/A 32930M N/A 210 mm8.2677 in N/A 30 mm1.1811 in N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10