COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

JLM813010 N/A LM813000 N/A 4.3307 in N/A 0.8071 in N/A CAD Icon (for items table)
JM612910 N/A M612900 N/A 4.5276 in N/A 0.9055 in N/A CAD Icon (for items table)
JM612910-SA N/A M612900 N/A 4.5276 in N/A 0.9055 in N/A CAD Icon (for items table)
JM612910V N/A M612900 N/A 4.5276 in N/A 0.9055 in N/A CAD Icon (for items table)
JN7010 N/A JN7000 N/A 5.5118 in N/A 1.6929 in N/A CAD Icon (for items table)
JP7010 N/A JP7000 N/A 4.3307 in N/A 0.6102 in N/A CAD Icon (for items table)
JW7010 N/A JW7000 N/A 5.5118 in N/A 1.063 in N/A CAD Icon (for items table)
JW7010A N/A JW7000 N/A 5.5118 in N/A 1.063 in N/A CAD Icon (for items table)
JW7010AX N/A JW7000 N/A 5.5118 in N/A 1.063 in N/A CAD Icon (for items table)
JW7010P N/A JW7000 N/A 5.5118 in N/A 1.063 in N/A CAD Icon (for items table)
JW7010-SA N/A JW7000 N/A 5.5118 in N/A 1.063 in N/A CAD Icon (for items table)
Y30214 N/A 30214 N/A 4.9213 in N/A 0.8268 in N/A CAD Icon (for items table)
Y30216 N/A 30216 N/A 5.5118 in N/A 0.8661 in N/A CAD Icon (for items table)
Y30314 N/A 30314 N/A 5.9055 in N/A 1.1811 in N/A CAD Icon (for items table)
Y30314M N/A 30314M N/A 5.9055 in N/A 1.1811 in N/A CAD Icon (for items table)
Y31314M N/A 31314M N/A 5.9055 in N/A 0.9843 in N/A CAD Icon (for items table)
Y32014X N/A 32014X N/A 4.3307 in N/A 0.748 in N/A CAD Icon (for items table)
Y32014XM N/A 32014XM N/A 4.3307 in N/A 0.748 in N/A CAD Icon (for items table)
Y32214 N/A 32214 N/A 4.9213 in N/A 1.063 in N/A CAD Icon (for items table)
Y32214M N/A 32214M N/A 4.9213 in N/A 1.063 in N/A CAD Icon (for items table)
Y32314CM N/A 32314C N/A 5.9055 in N/A 1.6535 in N/A CAD Icon (for items table)
Y33014M N/A 33014M N/A 4.3307 in N/A 1.0039 in N/A CAD Icon (for items table)
Y33114 N/A 33114 N/A 4.7244 in N/A 1.1417 in N/A CAD Icon (for items table)
Y33114M N/A 33114M N/A 4.7244 in N/A 1.1417 in N/A CAD Icon (for items table)
Y33214 N/A 33214 N/A 4.9213 in N/A 1.2598 in N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »