Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| JP16010 | N/A JP16000 | N/A 220 mm8.6614 in | N/A 23 mm0.9055 in |
N/A
|
| JHM133417 | N/A HM133400 | N/A 255 mm10.0394 in | N/A 52.388 mm2.0625 in |
N/A
|
| JM734410 | N/A M734400 | N/A 240 mm9.4488 in | N/A 37 mm1.4567 in |
N/A
|
| JM734410V | N/A M734400 | N/A 240 mm9.4488 in | N/A 37 mm1.4567 in |
N/A
|
| JM734411 | N/A M734400 | N/A 241.000 mm9.4882 in | N/A 42 mm1.6535 in |
N/A
|
| Y32032 | N/A 32032 | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in |
N/A
|
| Y32032XM | N/A 32032XM | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in |
N/A
|
| Y32232 | N/A 32232 | N/A 290 mm11.4173 in | N/A 67 mm2.6378 in |
N/A
|
| JHM534110 | N/A HM534100 | N/A 230 mm9.0551 in | N/A 31 mm1.2205 in |
N/A
|
| JP17010 | N/A JP17000 | N/A 230 mm9.0551 in | N/A 23 mm0.9055 in |
N/A
|
| KJP17010 | N/A JP17000 | N/A 230 mm9.0551 in | N/A 23 mm0.9055 in |
N/A
|
| KJP17010-SA | N/A JP17000 | N/A 230 mm9.0551 in | N/A 23 mm0.9055 in |
N/A
|
| Y30334 | N/A 30334 | N/A 360 mm14.1732 in | N/A 62 mm2.4409 in |
N/A
|
| Y32034XM | N/A 32034XM | N/A 260 mm10.2362 in | N/A 43 mm1.6929 in |
N/A
|
| Y32934M | N/A 32934M | N/A 230 mm9.0551 in | N/A 30 mm1.1811 in |
N/A
|
| JK150966 | N/A 87000 | N/A 280 mm11.0236 in | N/A 40 mm1.5748 in |
N/A
|
| JM736110 | N/A M736100 | N/A 250 mm9.8425 in | N/A 37 mm1.4567 in |
N/A
|
| JP18010 | N/A JP18000 | N/A 240 mm9.4488 in | N/A 23 mm0.9055 in |
N/A
|
| Y32036XM | N/A 32036XM | N/A 280 mm11.0236 in | N/A 48 mm1.8898 in |
N/A
|
| Y32936M | N/A 32936M | N/A 250 mm9.8425 in | N/A 34 mm1.3386 in |
N/A
|
| JM241511 | N/A M241500 | N/A 290 mm11.4173 in | N/A 46.736 mm1.84 in |
N/A
|
| JM738210 | N/A M738200 | N/A 260 mm10.2362 in | N/A 36.5 mm1.437 in |
N/A
|
| JM738210-SA | N/A M738200 | N/A 260 mm10.2362 in | N/A 36.5 mm1.437 in |
N/A
|
| Y32038XM | N/A 32038XM | N/A 290 mm11.4173 in | N/A 48 mm1.8898 in |
N/A
|
| JHM840410 | N/A HM840400 | N/A 300 mm11.811 in | N/A 51 mm2.0079 in |
N/A
|
| Y30240 | N/A 30240 | N/A 360 mm14.1732 in | N/A 48 mm1.8898 in |
N/A
|
| Y32040XM | N/A 32040XM | N/A 310 mm12.2047 in | N/A 53 mm2.0866 in |
N/A
|
| Y32940M | N/A 32940M | N/A 280 mm11.0236 in | N/A 39 mm1.5354 in |
N/A
|
| Y32044XM | N/A 32044XM | N/A 340 mm13.3858 in | N/A 57 mm2.2441 in |
N/A
|
| Y32944M | N/A 32944M | N/A 300 mm11.811 in | N/A 39 mm1.5354 in |
N/A
|
| JF24010 | N/A JF24000 | N/A 320 mm12.5984 in | N/A 46 mm1.811 in |
N/A
|
| JP24010 | N/A JP24000 | N/A 320 mm12.5984 in | N/A 30 mm1.1811 in |
N/A
|
| Y32048X | N/A 32048X | N/A 360 mm14.1732 in | N/A 57 mm2.2441 in |
N/A
|
| Y32048XR | N/A M249700 | N/A 360 mm14.1732 in | N/A 57 mm2.2441 in |
N/A
|
| Y32048XRSA | N/A M249700 | N/A 360 mm14.1732 in | N/A 57 mm2.2441 in |
N/A
|
| DX459163 | N/A 32052X | N/A 400.050 mm15.7500 in | N/A 66 mm2.5984 in |
N/A
|
| Y32956M | N/A 32956M | N/A 380 mm14.9606 in | N/A 48 mm1.8898 in |
N/A
|
| JLL455610 | N/A LL455600 | N/A 345 mm13.5827 in | N/A 17 mm0.6693 in |
N/A
|
| Y32064XM | N/A 32064XM | N/A 480 mm18.8976 in | N/A 74 mm2.9134 in |
N/A
|
| Y32968M | N/A 32968M | N/A 460 mm18.1102 in | N/A 57 mm2.2441 in |
N/A
|
| Y32972M | N/A 32972M | N/A 480 mm18.8976 in | N/A 57 mm2.2441 in |
N/A
|
| JL580914 | N/A L580900 | N/A 850 mm33.4646 in | N/A 78 mm3.0709 in |
N/A
|
| DX879111 | N/A EX26769 | N/A 1124.000 mm44.2520 in | N/A 138 mm5.4331 in |
N/A
|
| JL286910 | N/A L286900 | N/A 1060.000 mm41.7323 in | N/A 76 mm2.9921 in |
N/A
|
| Y30208M | N/A 30208 | N/A 80 mm3.1496 in | N/A 16 mm0.6299 in |
N/A
|
| Y30232M | N/A 30232 | N/A 290 mm11.4173 in | N/A 40 mm1.5748 in |
N/A
|
| Y30234 | N/A 30234 | N/A 310 mm12.2047 in | N/A 43 mm1.6929 in |
N/A
|
| Y30236M | N/A 30236 | N/A 320 mm12.5984 in | N/A 43 mm1.6929 in |
N/A
|
| Y30238 | N/A 30238 | N/A 340 mm13.3858 in | N/A 46 mm1.811 in |
N/A
|
| Y30244M | N/A 30244 | N/A 400 mm15.748 in | N/A 54 mm2.126 in |
N/A
|