Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| Y30302 | N/A 30302 | N/A 42 mm1.6535 in | N/A 11 mm0.4331 in |
N/A
|
| Y30203 | N/A 30203 | N/A 40 mm1.5748 in | N/A 11 mm0.4331 in |
N/A
|
| Y30303 | N/A 30303 | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in |
N/A
|
| Y30204M | N/A 30204M | N/A 47 mm1.8504 in | N/A 12 mm0.4724 in |
N/A
|
| Y30304 | N/A 30304 | N/A 52 mm2.0472 in | N/A 13 mm0.5118 in |
N/A
|
| Y32004X | N/A 32004X | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in |
N/A
|
| Y32204 | N/A 32204 | N/A 47 mm1.8504 in | N/A 15 mm0.5906 in |
N/A
|
| Y32304M | N/A 32304M | N/A 52 mm2.0472 in | N/A 18 mm0.7087 in |
N/A
|
| YAA32004X | N/A 32004X | N/A 42 mm1.6535 in | N/A 12 mm0.4724 in |
N/A
|
| JHM33410 | N/A HM33400 | N/A 55 mm2.1654 in | N/A 21 mm0.8268 in |
N/A
|
| JL44615 | N/A L44600 | N/A 52 mm2.0472 in | N/A 10.668 mm0.4200 in |
N/A
|
| JLM67020P | N/A LM67000 | N/A 58.513 mm2.3037 in | N/A 11.561 mm0.4552 in |
N/A
|
| Y30205M | N/A 30205M | N/A 52 mm2.0472 in | N/A 13 mm0.5118 in |
N/A
|
| Y30305M | N/A 30305M | N/A 62 mm2.4409 in | N/A 15 mm0.5906 in |
N/A
|
| Y32005X | N/A 32005X | N/A 47 mm1.8504 in | N/A 11.500 mm0.4528 in |
N/A
|
| Y32205 | N/A 32205 | N/A 52 mm2.0472 in | N/A 16 mm0.6299 in |
N/A
|
| Y32205-B | N/A 32205-B | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in |
N/A
|
| Y32205M | N/A 32205M | N/A 52 mm2.0472 in | N/A 16 mm0.6299 in |
N/A
|
| Y32305 | N/A 32305 | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in |
N/A
|
| Y33205 | N/A 33205 | N/A 52 mm2.0472 in | N/A 18 mm0.7087 in |
N/A
|
| YAA32005X | N/A 32005X | N/A 47 mm1.8504 in | N/A 11.500 mm0.4528 in |
N/A
|
| YAA32205-B | N/A 32205-B | N/A 52 mm2.0472 in | N/A 15 mm0.5906 in |
N/A
|
| Y30206CM | N/A 30206C | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in |
N/A
|
| JHM88513 | N/A HM88500 | N/A 72 mm2.8346 in | N/A 23.020 mm0.9063 in |
N/A
|
| Y30306M | N/A 30306M | N/A 72 mm2.8346 in | N/A 16 mm0.6299 in |
N/A
|
| Y32006X | N/A 32006X | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in |
N/A
|
| Y32006XUM | N/A 32006XU | N/A 55 mm2.1654 in | N/A 13 mm0.5118 in |
N/A
|
| Y32206-B | N/A 32206-B | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in |
N/A
|
| Y32206M | N/A 32206M | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in |
N/A
|
| Y32306 | N/A 32306 | N/A 72 mm2.8346 in | N/A 23 mm0.9055 in |
N/A
|
| Y32306M | N/A 32306M | N/A 72 mm2.8346 in | N/A 23 mm0.9055 in |
N/A
|
| Y33206 | N/A 33206 | N/A 62 mm2.4409 in | N/A 19.500 mm0.7677 in |
N/A
|
| Y33206M | N/A 33206M | N/A 62 mm2.4409 in | N/A 19.500 mm0.7677 in |
N/A
|
| YGA32006X | N/A 32006X | N/A 62 mm2.4409 in | N/A 13 mm0.5118 in |
N/A
|
| JL26710 | N/A L26700 | N/A 53 mm2.0866 in | N/A 11.500 mm0.4528 in |
N/A
|
| JL68111-Z | N/A L68100 | N/A 60.000 mm2.3622 in | N/A 11.938 mm0.4700 in |
N/A
|
| JS-3510 | N/A JS-3500 | N/A 70.000 mm2.7559 in | N/A 19 mm0.748 in |
N/A
|
| Y30207 | N/A 30207 | N/A 72 mm2.8346 in | N/A 15 mm0.5906 in |
N/A
|
| Y30207M | N/A 30207M | N/A 72 mm2.8346 in | N/A 15 mm0.5906 in |
N/A
|
| Y30307M | N/A 30307M | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in |
N/A
|
| Y31307 | N/A 31307 | N/A 80 mm3.1496 in | N/A 15 mm0.5906 in |
N/A
|
| Y32007X | N/A 32007X | N/A 62 mm2.4409 in | N/A 14 mm0.5512 in |
N/A
|
| Y32207 | N/A 32207 | N/A 72 mm2.8346 in | N/A 19 mm0.748 in |
N/A
|
| Y32207-B | N/A 32207-B | N/A 72 mm2.8346 in | N/A 19 mm0.748 in |
N/A
|
| Y32207CM | N/A 32207C | N/A 72 mm2.8346 in | N/A 19 mm0.748 in |
N/A
|
| Y32307 | N/A 32307 | N/A 80 mm3.1496 in | N/A 25 mm0.9843 in |
N/A
|
| Y33207 | N/A 33207 | N/A 72 mm2.8346 in | N/A 22 mm0.8661 in |
N/A
|
| JRM37010 | N/A JRM37000 | N/A 65.900 mm2.5945 in | N/A 12.500 mm0.4921 in |
N/A
|
| JK149563 | N/A L69300 | N/A 63.000 mm2.4803 in | N/A 13.500 mm0.5315 in |
N/A
|
| JL69310 | N/A L69300 | N/A 63.000 mm2.4803 in | N/A 13.500 mm0.5315 in |
N/A
|