Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
---|---|---|---|---|
LM742710-B | N/A LM742700 | N/A 11.25 in285.750 mm | N/A 1.375 in34.925 mm |
N/A ![]() |
LM757010-B | N/A LM757000 | N/A 16.0000 in406.400 mm | N/A 1.875 in47.625 mm |
N/A ![]() |
LM770910-B | N/A LM770900 | N/A 23.7500 in603.25 mm | N/A 2.375 in60.325 mm |
N/A ![]() |
LM814810-B | N/A LM814800 | N/A 4.6250 in117.475 mm | N/A 0.75 in19.05 mm |
N/A ![]() |
M238810-B | N/A M238800 | N/A 10.6250 in269.875 mm | N/A 1.6875 in42.863 mm |
N/A ![]() |
M244210-B | N/A M244200 | N/A 12.3750 in314.325 mm | N/A 1.9375 in49.213 mm |
N/A ![]() |
M249710-B | N/A M249700 | N/A 14.125 in358.775 mm | N/A 2.125 in53.975 mm |
N/A ![]() |
M249711-B | N/A M249700 | N/A 14.125 in358.775 mm | N/A 2.125 in53.975 mm |
N/A ![]() |
M349510-B | N/A M349500 | N/A 13-1/2 in342.900 mm | N/A 1.75 in44.45 mm |
N/A ![]() |
M86611-B | N/A M86600 | N/A 2.5312 in64.292 mm | N/A 0.6563 in16.670 mm |
N/A ![]() |
M88010-B | N/A M88000 | N/A 2.6875 in68.263 mm | N/A 0.6875 in17.463 mm |
N/A ![]() |