Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
---|---|---|---|---|
86100-B | N/A 86000 | N/A 10.00 in254.000 mm | N/A 1.3125 in33.338 mm |
N/A ![]() |
87111-B | N/A 87000 | N/A 11.1250 in282.575 mm | N/A 1.4375 in36.513 mm |
N/A ![]() |
88129-B | N/A 88000 | N/A 12.9375 in328.613 mm | N/A 1.375 in34.925 mm |
N/A ![]() |
892-B | N/A 895 | N/A 9.0000 in228.600 mm | N/A 1.75 in44.45 mm |
N/A ![]() |
9221-B | N/A 9200 | N/A 6-3/8 in161.925 mm | N/A 1.1875 in30.163 mm |
N/A ![]() |
93125-B | N/A 93000 | N/A 12.5000 in317.500 mm | N/A 1.8125 in46.038 mm |
N/A ![]() |
9321-B | N/A 9300 | N/A 6.7500 in171.450 mm | N/A 1.25 in31.75 mm |
N/A ![]() |
932-B | N/A 935 | N/A 8.3750 in212.725 mm | N/A 2.125 in53.975 mm |
N/A ![]() |
94113-B | N/A 94000 | N/A 11.3750 in288.925 mm | N/A 1.875 in47.625 mm |
N/A ![]() |
95925-B | N/A 95000 | N/A 9.25 in234.95 mm | N/A 1.9375 in49.213 mm |
N/A ![]() |
96140-B | N/A 96000 | N/A 14 in355.6 mm | N/A 1.875 in47.625 mm |
N/A ![]() |
98788-B | N/A 98000 | N/A 7.874 in200 mm | N/A 1.375 in34.925 mm |
N/A ![]() |
99100-B | N/A 99000 | N/A 10.00 in254.000 mm | N/A 1.875 in47.625 mm |
N/A ![]() |
A2126-B | N/A A2000 | N/A 1.2595 in31.991 mm | N/A 0.3125 in7.938 mm |
N/A ![]() |
A4138-B | N/A A4000 | N/A 1.3775 in34.989 mm | N/A 0.3437 in8.730 mm |
N/A ![]() |
A6157-B | N/A A6000 | N/A 1.5745 in39.992 mm | N/A 0.3750 in9.525 mm |
N/A ![]() |
H414210-B | N/A H414200 | N/A 5.3750 in136.525 mm | N/A 1.25 in31.75 mm |
N/A ![]() |
H715310-B | N/A H715300 | N/A 5.5000 in139.700 mm | N/A 1.4375 in36.513 mm |
N/A ![]() |
HH221410-B | N/A HH221400 | N/A 7.5 in190.5 mm | N/A 1.8125 in46.038 mm |
N/A ![]() |
HH224310-B | N/A HH224300 | N/A 8.3750 in212.725 mm | N/A 2.125 in53.975 mm |
N/A ![]() |
HH814510-B | N/A HH814500 | N/A 6 in152.400 mm | N/A 1.6250 in41.275 mm |
N/A ![]() |
HM231115-B | N/A HM231100 | N/A 9.5000 in241.300 mm | N/A 1.75 in44.45 mm |
N/A ![]() |
HM237510-B | N/A HM237500 | N/A 11.3750 in288.925 mm | N/A 1.875 in47.625 mm |
N/A ![]() |
HM515210-B | N/A HM515200 | N/A 5.1250 in130.175 mm | N/A 1.25 in31.75 mm |
N/A ![]() |
HM515716-B | N/A HM515700 | N/A 5.5960 in142.138 mm | N/A 1.3125 in33.338 mm |
N/A ![]() |