Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 02420-B | N/A 02400 | N/A 2.6875 in68.263 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 05185-B | N/A 05000 | N/A 1.8504 in47 mm | N/A 0.4375 in11.113 mm |
N/A
|
| 07196-B | N/A 07000 | N/A 1.9687 in50.005 mm | N/A 0.3750 in9.525 mm |
N/A
|
| 07204-B | N/A 07000 | N/A 2.047 in51.994 mm | N/A 0.5 in12.700 mm |
N/A
|
| 07210XB | N/A 07000 | N/A 2 in50.8 mm | N/A 0.5 in12.700 mm |
N/A
|
| 08231-B | N/A 08000 | N/A 2.3125 in58.738 mm | N/A 0.4219 in10.716 mm |
N/A
|
| 09195AB | N/A 09000 | N/A 1.9380 in49.225 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 107105-B | N/A 107000 | N/A 10.5625 in268.288 mm | N/A 2.25 in57.15 mm |
N/A
|
| 11300-B | N/A 11000 | N/A 3 in76.2 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 12303-B | N/A 12000 | N/A 3.0312 in76.992 mm | N/A 0.4688 in11.908 mm |
N/A
|
| 125145-B | N/A 125000 | N/A 14.5000 in368.300 mm | N/A 2.125 in53.975 mm |
N/A
|
| 126150-B | N/A 126000 | N/A 15.0000 in381.000 mm | N/A 2.25 in57.15 mm |
N/A
|
| 128160-B | N/A 128000 | N/A 16.0000 in406.400 mm | N/A 2.125 in53.975 mm |
N/A
|
| 1328-B | N/A 1300 | N/A 2.0625 in52.388 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 13836-B | N/A 13800 | N/A 2.5625 in65.088 mm | N/A 0.3750 in9.525 mm |
N/A
|
| 14276-B | N/A 14000 | N/A 2.7170 in69.012 mm | N/A 0.625 in15.875 mm |
N/A
|
| 15250-B | N/A 15000 | N/A 2.5000 in63.500 mm | N/A 0.625 in15.875 mm |
N/A
|
| 15520-B | N/A 15500 | N/A 2.25 in57.15 mm | N/A 0.5313 in13.495 mm |
N/A
|
| 16284-B | N/A 16000 | N/A 2.8440 in72.238 mm | N/A 0.625 in15.875 mm |
N/A
|
| 17244-B | N/A 17000 | N/A 2.4409 in61.999 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 1729-B | N/A 1700 | N/A 2.2400 in56.896 mm | N/A 0.625 in15.875 mm |
N/A
|
| 17520-B | N/A 17500 | N/A 1.6875 in42.863 mm | N/A 0.5313 in13.495 mm |
N/A
|
| 18337-B | N/A 18000 | N/A 3.3750 in85.725 mm | N/A 0.5 in12.700 mm |
N/A
|
| 18620-B | N/A 18600 | N/A 3.1250 in79.375 mm | N/A 0.5313 in13.495 mm |
N/A
|
| 18720-B | N/A 18700 | N/A 3.3465 in85.001 mm | N/A 0.5313 in13.495 mm |
N/A
|