COMPANY HEADER
Print Back
Timken_TRB_SINGLECUP_TSF
TRB TSF Cup Line Drawing
Unit of Measure
« 11 

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

LM742710-B N/A LM742700 N/A 11.25 in N/A 1.375 in N/A CAD Icon (for items table)
LM757010-B N/A LM757000 N/A 16.0000 in N/A 1.875 in N/A CAD Icon (for items table)
LM770910-B N/A LM770900 N/A 23.7500 in N/A 2.375 in N/A CAD Icon (for items table)
LM814810-B N/A LM814800 N/A 4.625 in N/A 0.75 in N/A CAD Icon (for items table)
M238810-B N/A M238800 N/A 10.6250 in N/A 1.6875 in N/A CAD Icon (for items table)
M244210-B N/A M244200 N/A 12.3750 in N/A 1.9375 in N/A CAD Icon (for items table)
M249710-B N/A M249700 N/A 14.125 in N/A 2.125 in N/A CAD Icon (for items table)
M249711-B N/A M249700 N/A 14.125 in N/A 2.125 in N/A CAD Icon (for items table)
M349510-B N/A M349500 N/A 13.5 in N/A 1.75 in N/A CAD Icon (for items table)
M86611-B N/A M86600 N/A 2.5312 in N/A 0.6563 in N/A CAD Icon (for items table)
M88010-B N/A M88000 N/A 2.6875 in N/A 0.6875 in N/A CAD Icon (for items table)
Unit of Measure
« 11