Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 2924-B | N/A 2900 | N/A 3.3465 in85.001 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 29520-B | N/A 29500 | N/A 4.25 in107.95 mm | N/A 0.75 in19.05 mm |
N/A
|
| 29521-B | N/A 29500 | N/A 4.3307 in110 mm | N/A 0.75 in19.05 mm |
N/A
|
| 29620-B | N/A 29600 | N/A 4-7/16 in112.713 mm | N/A 0.75 in19.05 mm |
N/A
|
| 29621-B | N/A 29600 | N/A 4-7/16 in112.713 mm | N/A 0.75 in19.05 mm |
N/A
|
| 29622-BW | N/A 29600 | N/A 4.4995 in114.287 mm | N/A 0.75 in19.05 mm |
N/A
|
| 3120-B | N/A 3100 | N/A 2.8593 in72.626 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 31520-B | N/A 31500 | N/A 3 in76.2 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3320-B | N/A 3300 | N/A 3.1562 in80.167 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3329-B | N/A 3300 | N/A 3.2187 in81.755 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 332-B | N/A 335 | N/A 3.1496 in80 mm | N/A 0.7018 in17.826 mm |
N/A
|
| 333197-B | N/A 333000 | N/A 19.7500 in501.650 mm | N/A 2.75 in69.85 mm |
N/A
|
| 33462-B | N/A 33000 | N/A 4.625 in117.475 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 33820-B | N/A 33800 | N/A 3.6718 in93.264 mm | N/A 0.875 in22.225 mm |
N/A
|
| 3420-B | N/A 3400 | N/A 3.1250 in79.375 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 34478-B | N/A 34000 | N/A 4.7812 in121.442 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 34481-B | N/A 34000 | N/A 4 13/16 in122.238 mm | N/A 0.8437 in21.430 mm |
N/A
|
| 3525-B | N/A 3500 | N/A 3.4375 in87.313 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 35326-B | N/A 35000 | N/A 3.2650 in82.931 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 354-B | N/A 355 | N/A 3.3465 in85.001 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 3620-B | N/A 3600 | N/A 2.4375 in61.913 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 362AB | N/A 365 | N/A 3 1/2 in88.900 mm | N/A 0.6501 in16.513 mm |
N/A
|
| 362-B | N/A 365 | N/A 3.5433 in90 mm | N/A 0.625 in15.875 mm |
N/A
|
| 36620-B | N/A 36600 | N/A 7-5/8 in193.675 mm | N/A 0.9063 in23.020 mm |
N/A
|
| 3720-B | N/A 3700 | N/A 3.6718 in93.264 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 37625-B | N/A 37000 | N/A 6.25 in158.750 mm | N/A 0.625 in15.875 mm |
N/A
|
| 3820-B | N/A 3800 | N/A 3.3750 in85.725 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 382-B | N/A 385 | N/A 3.8125 in96.838 mm | N/A 0.7018 in17.826 mm |
N/A
|
| 3920-B | N/A 3900 | N/A 4-7/16 in112.713 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 3924-BW | N/A 3900 | N/A 4.5628 in115.895 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 39412-B | N/A 39000 | N/A 4.1250 in104.775 mm | N/A 0.625 in15.875 mm |
N/A
|
| 394AB | N/A 395 | N/A 4.3307 in110 mm | N/A 0.7411 in18.824 mm |
N/A
|
| 39520-B | N/A 39500 | N/A 4-7/16 in112.713 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 39520-BXX | N/A 39500 | N/A 4-7/16 in112.713 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 41286-B | N/A 41000 | N/A 2.8593 in72.626 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 421437-B | N/A 420000 | N/A 14.3720 in365.049 mm | N/A 2.5 in63.5 mm |
N/A
|
| 42587-B | N/A 42000 | N/A 5 7/8 in149.225 mm | N/A 0.9688 in24.608 mm |
N/A
|
| 42620-B | N/A 42600 | N/A 5 in127 mm | N/A 0.875 in22.225 mm |
N/A
|
| 42623-B | N/A 42600 | N/A 5.1181 in130 mm | N/A 0.875 in22.225 mm |
N/A
|
| 432AB | N/A 435 | N/A 3.6250 in92.075 mm | N/A 0.875 in22.225 mm |
N/A
|
| 432-B | N/A 435 | N/A 3.7500 in95.250 mm | N/A 0.875 in22.225 mm |
N/A
|
| 43312-B | N/A 43000 | N/A 3.1250 in79.375 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 44348-B | N/A 44000 | N/A 3.4843 in88.501 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 45220-B | N/A 45200 | N/A 4.1250 in104.775 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 452-B | N/A 455 | N/A 4.25 in107.95 mm | N/A 1.125 in28.575 mm |
N/A
|
| 453-B | N/A 455 | N/A 4.25 in107.95 mm | N/A 0.875 in22.225 mm |
N/A
|
| 453XB | N/A 455 | N/A 4.25 in107.95 mm | N/A 0.9687 in24.605 mm |
N/A
|
| 454AB | N/A 455 | N/A 4.3287 in109.949 mm | N/A 0.875 in22.225 mm |
N/A
|
| 46720-B | N/A 46700 | N/A 8 7/8 in225.425 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 470132-B | N/A 470000 | N/A 13.2500 in336.550 mm | N/A 2.5 in63.5 mm |
N/A
|