Print Back
Timken_TRB_SINGLECUP_TSF
TRB TSF Cup Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

HM516414-B N/A HM516400 N/A 5.3750 in136.525 mm N/A 1.2813 in32.545 mm N/A CAD Icon (for items table)
HM535310-B N/A HM535300 N/A 10.25 in260.350 mm N/A 2.0625 in52.388 mm N/A CAD Icon (for items table)
HM624710-B N/A HM624700 N/A 7.5 in190.5 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
HM624716-B N/A HM624700 N/A 7.8730 in199.974 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
HM804811-B N/A HM804800 N/A 3.7500 in95.250 mm N/A 0.9457 in24.021 mm N/A CAD Icon (for items table)
HM807010-B N/A HM807000 N/A 4.1250 in104.775 mm N/A 1.125 in28.575 mm N/A CAD Icon (for items table)
HM807015-B N/A HM807000 N/A 4.2900 in108.966 mm N/A 1.125 in28.575 mm N/A CAD Icon (for items table)
HM807015-BA N/A HM807000 N/A 4.2900 in108.966 mm N/A 1.125 in28.575 mm N/A CAD Icon (for items table)
HM813815-B N/A HM813800 N/A 5.1260 in130.200 mm N/A 1.0625 in26.988 mm N/A CAD Icon (for items table)
HM89410-B N/A HM89400 N/A 3 in76.2 mm N/A 0.9063 in23.020 mm N/A CAD Icon (for items table)
HM911210-B N/A HM911200 N/A 5.1250 in130.175 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
JL848815-B N/A L848800 N/A 12.9921 in329.999 mm N/A 1.1023 in27.998 mm N/A CAD Icon (for items table)
K148884 N/A 395 N/A 4.3307 in110 mm N/A 1.1859 in30.122 mm N/A CAD Icon (for items table)
L102810-B N/A L102800 N/A 2.8750 in73.025 mm N/A 0.5938 in15.083 mm N/A CAD Icon (for items table)
L116110-B N/A L116100 N/A 4.5625 in115.888 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
L305610-B N/A L305600 N/A 3.1875 in80.963 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
L357019-B N/A L357000 N/A 15.9429 in404.950 mm N/A 1.5 in38.1 mm N/A CAD Icon (for items table)
L433710-B N/A L433700 N/A 8.5000 in215.900 mm N/A 0.8125 in20.638 mm N/A CAD Icon (for items table)
L467510-B N/A L467500 N/A 20.0000 in508.000 mm N/A 1.875 in47.625 mm N/A CAD Icon (for items table)
L507910-B N/A L507900 N/A 3.4375 in87.313 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table)
L623110-B N/A L623100 N/A 6 in152.4 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
L624510-B N/A L624500 N/A 6.3125 in160.338 mm N/A 0.6563 in16.670 mm N/A CAD Icon (for items table)
L630310-B N/A L630300 N/A 7.5625 in192.088 mm N/A 0.748 in18.999 mm N/A CAD Icon (for items table)
L826914-B N/A L826900 N/A 7-1/4 in184.150 mm N/A 0.7188 in18.258 mm N/A CAD Icon (for items table)
L853011-B N/A L853000 N/A 13.7775 in349.949 mm N/A 0.9375 in23.813 mm N/A CAD Icon (for items table)
L865512-B N/A L865500 N/A 18.8750 in479.425 mm N/A 1.375 in34.925 mm N/A CAD Icon (for items table)
LL103010-B N/A LL103000 N/A 2.8125 in71.438 mm N/A 0.3750 in9.525 mm N/A CAD Icon (for items table)
LL205410-B N/A LL205400 N/A 3.0625 in77.788 mm N/A 0.3750 in9.525 mm N/A CAD Icon (for items table)
LL379010-B N/A LL379000 N/A 27.0000 in685.800 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
LL380810-B N/A LL380800 N/A 29.0000 in736.600 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
LL408010-B N/A LL408000 N/A 3.3438 in84.933 mm N/A 0.3750 in9.525 mm N/A CAD Icon (for items table)
LL480710-B N/A LL480700 N/A 29.0000 in736.600 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
LL566810-B N/A LL566800 N/A 18.1250 in460.375 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
LL582910-B N/A LL582900 N/A 32.5000 in825.500 mm N/A 1 in25.4 mm N/A CAD Icon (for items table)
LL586018-B N/A LL586000 N/A 38.5000 in977.9 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
LL648415-B N/A LL648400 N/A 12.4375 in315.913 mm N/A 0.875 in22.225 mm N/A CAD Icon (for items table)
LL780210-B N/A LL780200 N/A 28.5625 in725.488 mm N/A 1.3125 in33.338 mm N/A CAD Icon (for items table)
LL788310AB N/A LL788300 N/A 48.0000 in1219.200 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
LL788310-B N/A LL788300 N/A 48.0000 in1219.200 mm N/A 1.6875 in42.863 mm N/A CAD Icon (for items table)
LL889010-B N/A LL889000 N/A 56.5000 in1435.100 mm N/A 1.875 in47.625 mm N/A CAD Icon (for items table)
LM124410-B N/A LM124400 N/A 6.5625 in166.688 mm N/A 1.25 in31.75 mm N/A CAD Icon (for items table)
LM451310-B N/A LM451300 N/A 14 in355.6 mm N/A 1.75 in44.45 mm N/A CAD Icon (for items table)
LM48510-B N/A LM48500 N/A 2.5625 in65.088 mm N/A 0.5500 in13.970 mm N/A CAD Icon (for items table)
LM545810-B N/A LM545800 N/A 12.3750 in314.325 mm N/A 1.4375 in36.513 mm N/A CAD Icon (for items table)
LM565910-B N/A LM565900 N/A 20.5625 in522.288 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
LM567910-B N/A LM567900 N/A 21.6250 in549.275 mm N/A 2.4375 in61.913 mm N/A CAD Icon (for items table)
LM613410-B N/A LM613400 N/A 4-7/16 in112.713 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table)
LM654610-B N/A LM654600 N/A 14.9960 in380.898 mm N/A 1.9375 in49.213 mm N/A CAD Icon (for items table)
LM67010-B N/A LM67000 N/A 2.3280 in59.131 mm N/A 0.4650 in11.811 mm N/A CAD Icon (for items table)
LM67010-BA N/A LM67000 N/A 2.3180 in58.877 mm N/A 0.4650 in11.811 mm N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »