Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 67720-B | N/A 67700 | N/A 9 3/4 in247.650 mm | N/A 1.5 in38.1 mm |
N/A
|
| 67725-B | N/A 67700 | N/A 9 3/4 in247.650 mm | N/A 1.6250 in41.275 mm |
N/A
|
| 67820-B | N/A 67800 | N/A 10.5 in266.7 mm | N/A 1.5 in38.1 mm |
N/A
|
| 67920-B | N/A 67900 | N/A 11.1250 in282.575 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 680270-B | N/A 680000 | N/A 27.0000 in685.800 mm | N/A 1 in25.4 mm |
N/A
|
| 68712-B | N/A 68000 | N/A 7-1/8 in180.975 mm | N/A 1 in25.4 mm |
N/A
|
| 71750-B | N/A 71000 | N/A 7.5 in190.5 mm | N/A 1.375 in34.925 mm |
N/A
|
| 72487-B | N/A 72000 | N/A 4-7/8 in123.825 mm | N/A 1 in25.4 mm |
N/A
|
| 742-B | N/A 745 | N/A 5.9090 in150.089 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 74845-B | N/A 74000 | N/A 8.4636 in214.975 mm | N/A 1.375 in34.925 mm |
N/A
|
| 74850-B | N/A 74000 | N/A 8.5000 in215.900 mm | N/A 1.375 in34.925 mm |
N/A
|
| 752-B | N/A 755 | N/A 6-3/8 in161.925 mm | N/A 1.5 in38.1 mm |
N/A
|
| 772-B | N/A 775 | N/A 7-1/8 in180.975 mm | N/A 1.5 in38.1 mm |
N/A
|
| 774-BW | N/A 775 | N/A 7-1/4 in184.150 mm | N/A 1.875 in47.625 mm |
N/A
|
| 77675-B | N/A 77000 | N/A 6.75 in171.450 mm | N/A 1.5 in38.1 mm |
N/A
|
| 77676-BW | N/A 77000 | N/A 6.75 in171.450 mm | N/A 2.0938 in53.183 mm |
N/A
|
| 78513-B | N/A 78000C | N/A 5.1259 in130.198 mm | N/A 0.9260 in23.520 mm |
N/A
|
| 792-B | N/A 795 | N/A 8.1250 in206.375 mm | N/A 1.375 in34.925 mm |
N/A
|
| 80325-B | N/A 80300 | N/A 21.0 in533.400 mm | N/A 1.375 in34.925 mm |
N/A
|
| 820160-B | N/A 820000 | N/A 16.0000 in406.400 mm | N/A 2.75 in69.85 mm |
N/A
|
| 82720-B | N/A 82700 | N/A 11.3750 in288.925 mm | N/A 1.6875 in42.863 mm |
N/A
|
| 82950-B | N/A 82000 | N/A 9.5 in241.3 mm | N/A 1.75 in44.45 mm |
N/A
|
| 832-B | N/A 835 | N/A 6.625 in168.275 mm | N/A 1.6250 in41.275 mm |
N/A
|
| 8520-B | N/A 8500 | N/A 12.875 in327.025 mm | N/A 1.4375 in36.513 mm |
N/A
|
| 854-B | N/A 855 | N/A 7.5 in190.5 mm | N/A 1.75 in44.45 mm |
N/A
|