Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| HM516414-B | N/A HM516400 | N/A 5.3750 in | N/A 1.2813 in |
N/A
|
| HM535310-B | N/A HM535300 | N/A 10.25 in | N/A 2.0625 in |
N/A
|
| HM624710-B | N/A HM624700 | N/A 7.5 in | N/A 1.375 in |
N/A
|
| HM624716-B | N/A HM624700 | N/A 7.8730 in | N/A 1.375 in |
N/A
|
| HM804811-B | N/A HM804800 | N/A 3.7500 in | N/A 0.9457 in |
N/A
|
| HM807010-B | N/A HM807000 | N/A 4.1250 in | N/A 1.125 in |
N/A
|
| HM807015-B | N/A HM807000 | N/A 4.2900 in | N/A 1.125 in |
N/A
|
| HM807015-BA | N/A HM807000 | N/A 4.2900 in | N/A 1.125 in |
N/A
|
| HM813815-B | N/A HM813800 | N/A 5.1260 in | N/A 1.0625 in |
N/A
|
| HM89410-B | N/A HM89400 | N/A 3 in | N/A 0.9063 in |
N/A
|
| HM911210-B | N/A HM911200 | N/A 5.1250 in | N/A 0.9375 in |
N/A
|
| JL848815-B | N/A L848800 | N/A 12.9921 in | N/A 1.1023 in |
N/A
|
| K148884 | N/A 395 | N/A 4.3307 in | N/A 1.1859 in |
N/A
|
| L102810-B | N/A L102800 | N/A 2.8750 in | N/A 0.5938 in |
N/A
|
| L116110-B | N/A L116100 | N/A 4.5625 in | N/A 0.6563 in |
N/A
|
| L305610-B | N/A L305600 | N/A 3.1875 in | N/A 0.5625 in |
N/A
|
| L357019-B | N/A L357000 | N/A 15.9429 in | N/A 1.5 in |
N/A
|
| L433710-B | N/A L433700 | N/A 8.5000 in | N/A 0.8125 in |
N/A
|
| L467510-B | N/A L467500 | N/A 20.0000 in | N/A 1.875 in |
N/A
|
| L507910-B | N/A L507900 | N/A 3.4375 in | N/A 0.5625 in |
N/A
|
| L623110-B | N/A L623100 | N/A 6 in | N/A 0.6563 in |
N/A
|
| L624510-B | N/A L624500 | N/A 6.3125 in | N/A 0.6563 in |
N/A
|
| L630310-B | N/A L630300 | N/A 7.5625 in | N/A 0.748 in |
N/A
|
| L826914-B | N/A L826900 | N/A 7-1/4 in | N/A 0.7188 in |
N/A
|
| L853011-B | N/A L853000 | N/A 13.7775 in | N/A 0.9375 in |
N/A
|