Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
|---|---|---|---|---|
| Y32312CBRM | N/A 32312CB | N/A 130 mm5.1181 in | N/A 37 mm1.4567 in |
N/A
|
| Y33109R | N/A 33109 | N/A 80 mm3.1496 in | N/A 20.500 mm0.8071 in |
N/A
|
| Y33212R | N/A 33212 | N/A 110 mm4.3307 in | N/A 29 mm1.1417 in |
N/A
|
| YA31310RM | N/A 31310 | N/A 110 mm4.3307 in | N/A 19 mm0.748 in |
N/A
|
| YSA30308RM | N/A 30308 | N/A 90 mm3.5433 in | N/A 20 mm0.7874 in |
N/A
|
| YSA32215R | N/A 32215 | N/A 130 mm5.1181 in | N/A 27 mm1.063 in |
N/A
|
| YSA33210R | N/A 33210 | N/A 95 mm3.7402 in | N/A 27 mm1.063 in |
N/A
|
| YSB-32215R | N/A 32215 | N/A 130 mm5.1181 in | N/A 27 mm1.063 in |
N/A
|