Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
25578 - 25520D | N/A 25500 | N/A 1 11/16 in42.863 mm | N/A 3.2650 in82.931 mm | N/A 1.0000 in25.400 mm | N/A 1.8750 in47.625 mm | N/A 2.2500 in57.150 mm | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A ![]() |
25570 - 25520D | N/A 25500 | N/A 1 7/16 in36.513 mm | N/A 3.2650 in82.931 mm | N/A 1.0000 in25.400 mm | N/A 1.8750 in47.625 mm | N/A 2.2500 in57.150 mm | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A ![]() |
25572 - 25520D | N/A 25500 | N/A 1 1/2 in38.10 mm | N/A 3.2650 in82.931 mm | N/A 1.0000 in25.400 mm | N/A 1.8750 in47.625 mm | N/A 2.2500 in57.150 mm | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A ![]() |
25581 - 25520D | N/A 25500 | N/A 1 3/4 in44.45 mm | N/A 3.2650 in82.931 mm | N/A 1.0000 in25.400 mm | N/A 1.8750 in47.625 mm | N/A 2.2500 in57.150 mm | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A ![]() |
25592 - 25520D | N/A 25500 | N/A 1.8125 in46.038 mm | N/A 3.2650 in82.931 mm | N/A 1.0000 in25.400 mm | N/A 1.8750 in47.625 mm | N/A 2.2500 in57.150 mm | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A ![]() |
25583 - 25520D | N/A 25500 | N/A 1 3/4 in44.45 mm | N/A 3.2650 in82.931 mm | N/A 1.4125 in35.878 mm | N/A 1.8750 in47.625 mm | N/A 3.0750 in78.105 mm | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A ![]() |
25584A - 25520D | N/A 25500 | N/A 1.7712 in44.988 mm | N/A 3.2650 in82.931 mm | N/A 1.0000 in25.400 mm | N/A 1.8750 in47.625 mm | N/A 2.2500 in57.150 mm | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A ![]() |
25590 - 25520D | N/A 25500 | N/A 1.7960 in45.618 mm | N/A 3.2650 in82.931 mm | N/A 1.0000 in25.400 mm | N/A 1.8750 in47.625 mm | N/A 2.2500 in57.150 mm | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A ![]() |
25582 - 25520D | N/A 25500 | N/A 1 3/4 in44.45 mm | N/A 3.2650 in82.931 mm | N/A 1.0000 in25.400 mm | N/A 1.8750 in47.625 mm | N/A 2.2500 in57.150 mm | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A ![]() |
25578 - 25520DC | N/A 25500 | N/A 1 11/16 in42.863 mm | N/A 3.2650 in82.931 mm | N/A 1.0000 in25.400 mm | N/A 1.8750 in47.625 mm | N/A 2.2500 in57.150 mm | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A ![]() |
25582 - 25520DC | N/A 25500 | N/A 1 3/4 in44.45 mm | N/A 3.2650 in82.931 mm | N/A 1.0000 in25.400 mm | N/A 1.8750 in47.625 mm | N/A 2.2500 in57.150 mm | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A ![]() |
25583 - 25520DC | N/A 25500 | N/A 1 3/4 in44.45 mm | N/A 3.2650 in82.931 mm | N/A 1.4125 in35.878 mm | N/A 1.8750 in47.625 mm | N/A 3.0750 in78.105 mm | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A ![]() |
25584 - 25520DC | N/A 25500 | N/A 1.7710 in44.983 mm | N/A 3.2650 in82.931 mm | N/A 1.0000 in25.400 mm | N/A 1.8750 in47.625 mm | N/A 2.2500 in57.150 mm | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A ![]() |
25584A - 25520DC | N/A 25500 | N/A 1.7712 in44.988 mm | N/A 3.2650 in82.931 mm | N/A 1.0000 in25.400 mm | N/A 1.8750 in47.625 mm | N/A 2.2500 in57.150 mm | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A ![]() |
25592 - 25520DC | N/A 25500 | N/A 1.8125 in46.038 mm | N/A 3.2650 in82.931 mm | N/A 1.0000 in25.400 mm | N/A 1.8750 in47.625 mm | N/A 2.2500 in57.150 mm | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A ![]() |
25581 - 25520DC | N/A 25500 | N/A 1 3/4 in44.45 mm | N/A 3.2650 in82.931 mm | N/A 1.0000 in25.400 mm | N/A 1.8750 in47.625 mm | N/A 2.2500 in57.150 mm | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A ![]() |
25580 - 25520DC | N/A 25500 | N/A 1 3/4 in44.45 mm | N/A 3.2650 in82.931 mm | N/A 1.0000 in25.400 mm | N/A 1.8750 in47.625 mm | N/A 2.2500 in57.150 mm | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A ![]() |
25577 - 25520DC | N/A 25500 | N/A 1.6880 in42.875 mm | N/A 3.2650 in82.931 mm | N/A 1.0000 in25.400 mm | N/A 1.8750 in47.625 mm | N/A 2.2500 in57.150 mm | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A ![]() |
25576 - 25520DC | N/A 25500 | N/A 1 11/16 in42.863 mm | N/A 3.2650 in82.931 mm | N/A 1.0000 in25.400 mm | N/A 1.8750 in47.625 mm | N/A 2.2500 in57.150 mm | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A ![]() |
25590 - 25520DC | N/A 25500 | N/A 1.7960 in45.618 mm | N/A 3.2650 in82.931 mm | N/A 1.0000 in25.400 mm | N/A 1.8750 in47.625 mm | N/A 2.2500 in57.150 mm | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A ![]() |
25572 - 25520DC | N/A 25500 | N/A 1 1/2 in38.10 mm | N/A 3.2650 in82.931 mm | N/A 1.0000 in25.400 mm | N/A 1.8750 in47.625 mm | N/A 2.2500 in57.150 mm | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A ![]() |
25570 - 25520DC | N/A 25500 | N/A 1 7/16 in36.513 mm | N/A 3.2650 in82.931 mm | N/A 1.0000 in25.400 mm | N/A 1.8750 in47.625 mm | N/A 2.2500 in57.150 mm | N/A 5270 lbf23500 N | N/A 35400 lbf158000 N |
N/A ![]() |
26132 - 26282D | N/A 26000 | N/A 1 5/16 in33.338 mm | N/A 2.8125 in71.438 mm | N/A 0.7450 in18.923 mm | N/A 1.4375 in36.513 mm | N/A 1.6875 in42.863 mm | N/A 4060 lbf18100 N | N/A 27300 lbf121000 N |
N/A ![]() |
26126 - 26282D | N/A 26000 | N/A 1.2600 in32.004 mm | N/A 2.8125 in71.438 mm | N/A 0.7450 in18.923 mm | N/A 1.4375 in36.513 mm | N/A 1.6875 in42.863 mm | N/A 3420 lbf15200 N | N/A 23000 lbf102000 N |
N/A ![]() |
26131 - 26282D | N/A 26000 | N/A 1 5/16 in33.338 mm | N/A 2.8125 in71.438 mm | N/A 0.7450 in18.923 mm | N/A 1.4375 in36.513 mm | N/A 1.6875 in42.863 mm | N/A 4060 lbf18100 N | N/A 27300 lbf121000 N |
N/A ![]() |