Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|---|
387W - 384D | N/A 385 | N/A 2 1/4 in57.15 mm | N/A 3.937 in100 mm | N/A 0.8640 in21.946 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A ![]() |
386 - 384D | N/A 385 | N/A 2.1840 in55.474 mm | N/A 3.937 in100 mm | N/A 0.8640 in21.946 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 5300 lbf23600 N | N/A 35600 lbf158000 N |
N/A ![]() |
385X - 384D | N/A 385 | N/A 2.1654 in55.001 mm | N/A 3.937 in100 mm | N/A 0.8640 in21.946 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A ![]() |
385AX - 384D | N/A 385 | N/A 2 in50.80 mm | N/A 3.937 in100 mm | N/A 0.8640 in21.946 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A ![]() |
387-S - 384D | N/A 385 | N/A 2 1/4 in57.15 mm | N/A 3.937 in100 mm | N/A 0.8640 in21.946 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A ![]() |
386AX - 384D | N/A 385 | N/A 1 7/8 in47.625 mm | N/A 3.937 in100 mm | N/A 0.8640 in21.946 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 5300 lbf23600 N | N/A 35600 lbf158000 N |
N/A ![]() |
387 - 384D | N/A 385 | N/A 2 1/4 in57.15 mm | N/A 3.937 in100 mm | N/A 0.8640 in21.946 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A ![]() |
387AS - 384D | N/A 385 | N/A 2 1/4 in57.15 mm | N/A 3.937 in100 mm | N/A 0.8640 in21.946 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A ![]() |
385 - 384D | N/A 385 | N/A 2.1654 in55.001 mm | N/A 3.937 in100 mm | N/A 0.8640 in21.946 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A ![]() |
389A - 384D | N/A 385 | N/A 2.1250 in53.975 mm | N/A 3.937 in100 mm | N/A 0.8640 in21.946 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A ![]() |
385A - 384D | N/A 385 | N/A 2 in50.80 mm | N/A 3.937 in100 mm | N/A 0.8640 in21.946 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A ![]() |
389 - 384D | N/A 385 | N/A 2.1880 in55.575 mm | N/A 3.937 in100 mm | N/A 0.8640 in21.946 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A ![]() |
387A - 384D | N/A 385 | N/A 2 1/4 in57.15 mm | N/A 3.937 in100 mm | N/A 0.8640 in21.946 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A ![]() |
389AS - 384D | N/A 385 | N/A 2.1250 in53.975 mm | N/A 3.937 in100 mm | N/A 0.8640 in21.946 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A ![]() |
388A - 384D | N/A 385 | N/A 2.2650 in57.531 mm | N/A 3.937 in100 mm | N/A 0.8640 in21.946 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A ![]() |
385AS - 384D | N/A 385 | N/A 2 in50.80 mm | N/A 3.937 in100 mm | N/A 0.8640 in21.946 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 5300 lbf23600 N | N/A 35600 lbf158000 N |
N/A ![]() |
387W - 384DC | N/A 385 | N/A 2 1/4 in57.15 mm | N/A 3.937 in100 mm | N/A 0.8640 in21.946 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A ![]() |
386A - 384DC | N/A 385 | N/A 1 7/8 in47.625 mm | N/A 3.937 in100 mm | N/A 0.8640 in21.946 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A ![]() |
385AS - 384DC | N/A 385 | N/A 2 in50.80 mm | N/A 3.937 in100 mm | N/A 0.8640 in21.946 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 5300 lbf23600 N | N/A 35600 lbf158000 N |
N/A ![]() |
387A - 384DC | N/A 385 | N/A 2 1/4 in57.15 mm | N/A 3.937 in100 mm | N/A 0.8640 in21.946 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A ![]() |
385X - 384DC | N/A 385 | N/A 2.1654 in55.001 mm | N/A 3.937 in100 mm | N/A 0.8640 in21.946 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A ![]() |
388A - 384DC | N/A 385 | N/A 2.2650 in57.531 mm | N/A 3.937 in100 mm | N/A 0.8640 in21.946 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A ![]() |
387 - 384DC | N/A 385 | N/A 2 1/4 in57.15 mm | N/A 3.937 in100 mm | N/A 0.8640 in21.946 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A ![]() |
385A - 384DC | N/A 385 | N/A 2 in50.80 mm | N/A 3.937 in100 mm | N/A 0.8640 in21.946 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 6280 lbf28000 N | N/A 42200 lbf188000 N |
N/A ![]() |
386 - 384DC | N/A 385 | N/A 2.1840 in55.474 mm | N/A 3.937 in100 mm | N/A 0.8640 in21.946 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 5300 lbf23600 N | N/A 35600 lbf158000 N |
N/A ![]() |